ANALOG
DEVICES
w
o
r
l
d
l
e
a
d
e
r
i
n
h
i
g
h
p
e
r
f
o
r
m
a
n
c
e
s
i
g
n
a
l
p
r
o
c
e
s
s
i
n
g
content here.
ADI Home
Parametric Search and Selection Tables
iSensor MEMS Accelerometer Subsytems
Share
Print
Save to myAnalog
Selection Table for iSensor MEMS Accelerometer Subsytems
How to Use this Table
Use 'Add/Remove Parameters' to configure which parameters to display.
Enter selection criteria in the 'Apply Parameters' section.
Click on
in the column headings to sort in ascending or descending order.
Showing 12 Parts
Add / Remove Parameters
Product Description
Output Type
Sensing Axis
Range
-3dB Bandwidth
Voltage Supply (V)
Sensitivity
Sensitivity Accuracy (%)
Temp Sensor
Package
Supply Current
Processing request. Please wait.
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
Part #
Compare Selected
Signal Chain Designer
Add Selected to Signal Chain Designer
Beta
Output Type
=
Analog
DC
Digital
PWM
SPI
Sensing Axis
=
X
X, Y
X, Y or Z
X, Y, Z
Z
Range
=
+/- 75 to +/- 300 °/s
+/ - 300 °/s
+/- 180°
+/- 1.2g
+/- 1.7g
+/- 1000 °/s
+/- 100g
+/- 10g
+/- 12 g
+/- 1400
+/- 150 °/s
+/- 16g
+/- 18g
+/- 2/4/8/16g
+/- 2/4/8g
+/- 20 to +/- 80 °/s
+/- 20000 °/s
+/- 200g
+/- 250 °/s
+/- 250g
+/- 2g
+/- 3g
+/- 450 °/s
+/- 50 °/s
+/- 5g
+/- 70g
+/- 70g X & +/- 37g Y
+/- 75 °/s
+/- 80 °/s
+/- 80 to +/- 320 °/s
+/- 90° or +/- 180°
+/-300 °/s
50 g to 500 g
-3dB Bandwidth
<=
=>
Hz
kHz
Voltage Supply (V)
1.7 to 2.75
1.8 to 3.6
1.8 to 5.25
2.0 to 3.6
2.4 to 3.6
2.4 to 5.25
2.4 to 6
2.7 to 5
3 to 3.6
3 to 5
3 to 5.25
3 to 6
3.135 to 6
3.15 to 3.6
4 to 5
4 to 6
4.75 to 5.25
4.85 to 5.15
5 to 14.5
5.75 to 6.25
Sensitivity
0.0183 °/s/LSB
0.000042 °/s/LSB
0.001 g/LSB
0.0031°/s/LSB(+/-75°/s)
0.004 °/s/LSB
0.004 g/LSB
0.004 LSB/°/s
0.00458 °/s/LSB
0.0122 °/s/LSB
0.0125°/s/LSB (+/-75°/s)
0.018 °/s/LSB
0.0183 °/s/LSB (+/-80°/s)
0.018LSB/°/s
0.025 °/LSB
0.05 °/s/LSB
0.05 °/s/LSB (+/-300°/s)
0.098 °/s/LSB
0.10 °/LSB
0.10 g/LSB
0.125 g/LSB (50 g)
0.2 °/s/mV
0.244 °/s/LSB
0.244 LSB/°/s
000042 °/s/LSB
1 LSB/mg (20 LSB/°)
1.22 LSB/mg
1.22 mg/LSB
1.25 g/LSB (500 g)
10 LSB/°/s
10.2 LSB/°/s
1000 mV/g
12.5 %/g
12.5mV/°/s
13.65 LSB/°/s
15mV/°/s
16 mV/g (+/- 70g)
167 mV/g
17.125 mg/LSB
17.13 mg/LSB
174 mV/g
18 mV/g
19.073 mg/LSB
2 LSB/mg
2.162 LSB/mg
24.2 mV/g
25 mV/°/s
256 LSB/g
27mV/g
3.91 mg/LSB
30 %/g
300 mV/g
38 mV/g
4.0 %/g
4.1 LSB/°/s
4.768 mg/LSB
420 mV/g
5 mV/°/s
51.4 mg/LSB
54.6 LSB/°/s
56 mV/g
57 mV/g
5mV/°/s
6 mv/°/s
620 mV/g
650 mV/g
7 mV/°/s
8 mV/g
820 LSB/g
up to 256 LSB/g
0.01311 °/s/LSB
345 LSB/g
0.1 mV/°/s
312 mV/g
80 LSB/°/s
9 mV/°/s
1 to 4 mg/LSB
6.5 mV/g
Sensitivity Accuracy (%)
<=
Temp Sensor
=
No
Yes
Package
(31 x 23 x 7.5) mm Mod
(36 x 47 x 39) mm Mod
11.1 mm x 11.1mm LGA
23 mm x 23 mm x 23 mm Mod
31 mm x 23 mm Mod
32-BGA
32-Lead CBGA
36 mm x 42 mm Mod
36 mm x 44 mm Mod
36mm x 42mm LGA
3mm x 3mm x 0.95 mm LGA
3mm x 5mm x 1mm LGA
4mm x 4mm LFCSP
5mm x 5mm Ceramic LCC
5mm x 5mm LCC
5mm x 5mm x 2mm LCC
7 mm x 7mm x 3mm BGA
7mm x 7mm LGA
8mm x 8mm LGA
9 mm x 9mm LGA
9.2mm x 9.2mm LGA
CP-16
E-8
QC-14
12 mm x 12 mm BGA
14-LCC
16-Lead SOIC
33 mm x 22 mm x 11 mm Mod
3mm x 3mm LFCSP
44 x 47 x 14 mm Mod
5mm x 5mm LFCSP
7mm x 7mm x 3mm BGA
8-Lead LCC
8-Lead SBDIP
3 mm x 3.25 mm LGA
ADIS16003
SPI
X, Y
+/- 1.7g
2.25KHz
3 to 5.25
1.22 mg/LSB
7
Yes
7mm x 7mm LGA
ADIS16006
SPI
X, Y
+/- 5g
2.25KHz
3 to 5.25
3.91 mg/LSB
6
Yes
7mm x 7mm LGA
ADIS16201
SPI
X, Y
+/- 1.7g
2.25KHz
3 to 3.6
0.10 °/LSB
1
Yes
9 mm x 9mm LGA
ADIS16203
SPI
Z
+/- 180°
2.25KHz
3 to 3.6
0.025 °/LSB
-
Yes
9 mm x 9mm LGA
ADIS16204
SPI
X, Y
+/- 70g X & +/- 37g Y
40Hz
3 to 3.6
17.13 mg/LSB
-
Yes
9 mm x 9mm LGA
ADIS16209
SPI
X, Y
+/- 90° or +/- 180°
50Hz
3 to 3.6
0.025 °/LSB
0.4
Yes
9 mm x 9mm LGA
ADIS16210
SPI
X, Y, Z
+/- 1.7g
50Hz
3.15 to 3.6
-
0.21
Yes
-
ADIS16220
SPI
X
+/- 70g
1KHz
3.15 to 3.6
19.073 mg/LSB
-
-
9.2mm x 9.2mm LGA
ADIS16223
SPI
X, Y or Z
+/- 70g
14.25KHz
3.15 to 3.6
4.768 mg/LSB
5
-
-
ADIS16227
SPI
X, Y, Z
+/- 70g
9KHz
-
-
5
-
-
ADIS16228
SPI
X, Y, Z
-
5KHz
3.15 to 3.6
-
6
Yes
-
ADIS16240
SPI
X, Y, Z
+/- 18g
1.6KHz
2.4 to 3.6
51.4 mg/LSB
-
-
12 mm x 12 mm BGA
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
♦
Parts and values do not match selected parameter values.
Send Feedback
X
Send Feedback
Close
Email
Facebook
Linkedin
Twitter
Google +1