world leader in high performance signal processing
content here.

Selection Table for Analog Temperature Sensors

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 17 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
Deg
<=$ US
AC2626AD590 Temperature Sensor Mounted in Stainless Steel Probe0.5Deg-55 to +150+4V to +30VStainless Steel Probe **
AD22100Voltage Output Temperature Sensor w/ Signal Conditioning2Deg0 to +100+4V to +6.5VSOIC-8, TO-92$1.37
AD22103Voltage Output 3.3 V Temperature Sensor w/ Signal Conditioning2.5Deg0 to +100+2.7V to +3.6VSOIC-8, TO-92$1.40
AD5902-Terminal Temperature Transducer0.5Deg-55 to +150+4V to +30VFP-2, LFCSP-8, SOIC-8, TO-52$1.80
AD592Current Output - Precision IC Temperature Transducer0.3Deg-25 to +105+4V to +30VTO-92$1.91
AD594I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples1Deg-55 to +125+4.5V to +5.5VCerdip-14, DIP-14, SBDIP-14$7.58
AD595I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples1Deg-55 to +125+4.5V to +5.5VCerdip-14, SBDIP-14$7.58
AD596Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple - -55 to +125+Vs to -Vs = 30Vmax10 lead TO-100$7.77
AD597Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple - -55 to +125+Vs to -Vs = 30Vmax10 lead TO-100, SOIC-8$2.84
AD8494Full J-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation1Deg-40 to +125+2.7V to ±18VMSOP-8$1.75
AD8495Reference Circuit AvailableFull K-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation1Deg-40 to +125+2.7V to ±18VMSOP-8$1.75
AD8496Full J-Type Range 25° to 100° Thermocouple Amplifier w/Cold Junction Compensation1.5Deg-40 to +125+2.7V to ±18VMSOP-8$1.75
AD8497Full K-Type Range 25° to 100° Thermocouple Amplifier w/Cold Junction Compensation1.5Deg-40 to +125+2.7V to ±18VMSOP-8$1.75
TMP17Low Cost, Current Output Temperature Transducer2.5Deg-40 to +105+4V to +30VSOIC-8$1.63
TMP35Low Voltage Temperature Sensor, 10°C to 125°C.1Deg+10 to +125+2.7V to +5.5VSOIC-8, SOT23-5, TO-92$0.45
TMP36Low Voltage Temperature Sensor, -40°C to +125°C,1Deg-40 to +125+2.7V to +5.5VSOIC-8, SOT23-5, TO-92$0.45
TMP37Low Voltage Temperature Sensor, +5°C to +100°C2Deg+5 to +100+2.7V to +5.5VSOIC-8, SOT23-5, TO-92$0.47
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close