| | | | | | |
|
|
| |
|---|
| ADT7320Reference Circuit Available | ✓ | ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor | 0.0017Deg | 16bit | 1 | 0 | -40 to +150 | +2.7V to +5.5V | LFCSP-16 | $3.10 |
| ADT7420 | ✓ | ±0.25°C Accurate, 16-Bit Digital I2C Temperature Sensor | 0.0017Deg | 16bit | 1 | 0 | -40 to +150 | +2.7V to +5.5V | LFCSP-16 | $3.10 |
| ADT7312 | | Automotive, ±1DegC Accurate, 16-Bit, 175°C Digital SPI Temp Sensor in Die Form | 1Deg | 16bit | 1 | 0 | -55 to +175 | +2.7V to +5.5V | Unpackaged Die Form |
**
|
| ADT7311Reference Circuit Available | | Automotive, ±0.5 Deg C Accurate, 16-Bit Digital SPI Temperature Sensor | 0.05Deg | 16bit | 1 | 0 | -40 to +150 | +2.7V to +5.5V | SOIC-8 |
**
|
| AD7291 | ✓ | 8-Channel, I2C, 22.2 kSPS,12-Bit SAR ADC with Temperature Sensor | 1Deg | 12bit | 9 | 0 | -40 to +125 | +2.8V to +3.6V | LFCSP-20 | $3.90 |
| AD7298 | ✓ | 12-Bit , 1 MSPS, 8-External/1-Internal Channel Successive Approx (SAR) ADC with Internal Temp Sensor | 1Deg | 12bit | 9 | 0 | -40 to +125 | +2.8V to +3.6V | LFCSP-20 | $3.90 |
| ADT7310Reference Circuit Available | ✓ | ±0.5 Deg C Accurate, 16-Bit Digital SPI Temperature Sensor | 0.05Deg | 16bit | 1 | 0 | -55 to +150 | +2.7V to +5.5V | SOIC-8 | $1.32 |
| ADT7410 | ✓ | ±0.5°C Accurate, 16-Bit Digital I2C Temperature Sensor | 0.05Deg | 16bit | 1 | 0 | -55 to +150 | +2.7V to +5.5V | SOIC-8 | $1.32 |
| ADT7408 | | ±2 Degree C Accurate, 12-Bit Digital Temperature Sensor | 1Deg | 12bit | 1 | 0 | -20 to +125 | +3V to +3.6V | LFCSP-8 | $0.87 |
| ADT7301 | | 13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP | 0.5Deg | 13bit | 1 | 0 | -40 to +150 | +2.7V to +5.5V | MSOP-8, SOT23-6 | $1.21 |
| ADT7302 | | ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 | 1Deg | 13bit | 1 | 0 | -40 to +125 | +2.7V to +5.25V | MSOP-8, SOT23-6 | $0.78 |
| ADT75 | ✓ | ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor | 2Deg | 12bit | 1 | 0 | -55 to +125 | +3V to +5.5V | MSOP-8, SOIC-8 | $0.66 |
| ADT7519 | | SPI/I2C Temp Sensor w/ 10-Bit-4-Ch ADC & Quad 8-Bit Vout DAC Control Outputs | 0.5Deg | 10bit | 6 | 4 | -40 to +120 | +2.7V to +5.5V | QSOP-16 |
**
|
| TMP05 | | 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output | 0.2Deg | 12bit | 1 | 0 | -40 to +150 | +2.7V to +5.5V | SC70-5, SOT23-5 | $0.70 |
| TMP06 | | 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output | 0.5Deg | 12bit | 1 | 0 | -40 to +150 | +3V to +5.5V | SC70-5, SOT23-5 | $0.66 |
| ADT7316 | | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC | 0.5Deg | 10bit | 3 | 4 | -40 to +120 | +2.7V to +5.5V | QSOP-16 | $3.72 |
| ADT7317 | | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC | 0.5Deg | 10bit | 3 | 4 | -40 to +120 | +2.7V to +5.5V | QSOP-16 |
**
|
| ADT7318 | | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC | 0.5Deg | 10bit | 3 | 4 | -40 to +120 | +2.7V to +5.5V | QSOP-16 |
**
|
| ADT7411 | | SPI/I2C, 10-Bit Digital Temp Sensor, 8-Chan A/D Conv | 0.5Deg | 10bit | 10 | 0 | -40 to +120 | +2.7V to +5.5V | QSOP-16 | $2.22 |
| ADT7516 | | SPI/I2C Temp Sensor w/ 10-Bit-4-Ch ADC & Quad 12-Bit Vout DAC Control Outputs | 0.5Deg | 10bit | 6 | 4 | -40 to +120 | +2.7V to +5.5V | QSOP-16 | $3.72 |
| ADT7517 | | SPI/I2 Temp Sensor w/ 10-Bit-4-Ch ADC & Quad 10-Bit Vout DAC Control Outputs | 0.5Deg | 10bit | 6 | 4 | -40 to +120 | +2.7V to +5.5V | QSOP-16 |
**
|
| AD7314 | | Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP | 1Deg | 10bit | 1 | 0 | -35 to +85 | +2.65V to +5.5V | µSOIC-8 | $0.80 |
| AD7414 | | SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin |
-
| 10bit | 0 | 0 | -40 to +125 | +2.7V to +5.5V | MSOP-8, SOT23-6 | $1.04 |
| AD7415 | | SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT | 1.5Deg | 10bit | 1 | 0 | -40 to +125 | +2.7V to +5.5V | SOT23-5 | $1.04 |
| AD7814 | | 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 | 2Deg | 10bit | 1 | 0 | -55 to +125 | +2.7V to +5.5V | MSOP-8, SOT23-6 | $1.00 |
| AD7417 | | 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out | 1Deg | 10bit | 5 | 0 | -40 to +125 | +2.7V to +5.5V | SOIC-16, TSSOP-16 | $2.99 |
| AD7418 | | 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC | 1Deg | 10bit | 2 | 0 | -40 to +125 | +2.7V to +5.5V | MSOP-8, SOIC-8, TSSOP-16 | $2.34 |
| AD7818 | | 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output | 2Deg | 10bit | 2 | 0 | -40 to +85 | +2.7V to +5.5V | MSOP-8, SOIC-16, SOIC-8 | $2.46 |
| AD7416 | | 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy |
-
| 10bit | 0 | 0 | -40 to +125 | +2.7V to +5.5V | MSOP-8, SOIC-8 | $1.00 |
| AD7817 | | 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag | 1Deg | 10bit | 5 | 0 | -40 to +85 | +2.7V to +5.5V | SOIC-16, TSSOP-16 | $3.45 |
| TMP03 | | Serial PWM-Output Temperature Sensor w/ Open-Collector Output | 1.5Deg | 16bit | 1 | 0 | -40 to +100 | +4.5V to +7V | SOIC-8, TO-92, TSSOP-8 | $3.27 |
| TMP04 | | Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output | 1Deg | 16bit | 1 | 0 | -40 to +100 | +4.5V to +7V | SOIC-8, TO-92 | $3.27 |