world leader in high performance signal processing
content here.

选型表 Log Amps/Detectors

如何使用选型表

  • 通过“添加/移除参数”来配置需显示的参数
  • 在“添加参数”处输入选择标准
  • 点击标题栏中的 可按升序或降序排序。
显示17个产品
添加/移除参数
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
中文数据手册
=
 
 Deg
 dB
<=
ADL5513Reference Circuit Available 125°C Operation, Broadband1 to 400020ns - 500mdB2.7 to 5.531mA16-Lead CSP
ADL5519 Dual-Channel AD83171 to 100006ns - 500mdB3.3 to 5.560mA32-Lead LFCSP
AD8317 Available in Die1 to 100006ns - 500mdB3 to 5.522mA8-Lead CSP
AD8319Reference Circuit Available Pin-compatible with AD83171 to 100006ns - 500mdB3 to 5.522mA8-Lead CSP
AD8311 Low Power for Battery Operation100 to 2500150ns - 500mdB2.7 to 5.58.5mAWLCSP
AD8312 Low Power for Battery Operation50 to 350085ns - 500mdB2.7 to 5.54.2mAWLCSP
AD8318Reference Circuit Available Integrated Temp Sensor1 to 800010ns - 500mdB4.5 to 5.568mA16-Lead CSP
AD8302 Dual-Channel Gain and Phase Outputs270060ns1Deg1dB2.7 to 5.519mA14-Lead TSSOP
AD8315 Low Power for Battery Operation100 to 2500150ns - 1dB2.7 to 5.58.5mA8-Lead uSOIC
AD8310 High Dynamic Rangedc to 44015ns3Deg1dB2.7 to 5.58mA8-Lead SOIC
AD8314 Industry Standard100 to 270070ns - 1dB2.7 to 5.54.5mA8-Lead uSOIC/CSP
AD8306 Military Specified Part Available5 to 40073ns2Deg1dB2.7 to 6.516mA16-Lead SOIC
AD8309 Limiter Output5 to 50067ns3Deg1dB2.7 to 6.516mA16-Lead TSSOP
AD8313 Industry Standard100 to 250040ns - 1.25dB2.7 to 5.513.7mA8-Lead uSOIC
AD8307 High Dynamic Rangedc to 500400ns - 1dB2.7 to 5.58mA8-Lead SOIC/DIP
AD641 Military Specified Part Available - 10ns2Deg1dB+/- 4.5 to +/- 7.544mA20-Lead DIP, 20-Lead LCC, 20-Lead PLCC
AD640 Military Specified Part Available - 10ns - 1dB+/- 4.5 to +/- 7.544mA20-Lead DIP, 20-Lead LCC, 20-Lead PLCC
  • *  此处所列报价仅供预算参考,指美元建议报价(规定订量的单价,美国离岸价)。
        对于评估板和套件的报价是指1个单位价格。
  • **  目前不提供具体报价。有关更多信息,请点击产品型号,查看产品页面。
  •   产品和值未满足所选的参数值
Send Feedback X

Send Feedback

Close