world leader in high performance signal processing
content here.

Selection Table for Log Amps/Detectors

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 17 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=
 
 Deg
 dB
<=
ADL5513Reference Circuit Available125°C Operation, Broadband1 to 400020ns - 500mdB2.7 to 5.531mA16-Lead CSP
ADL5519Dual-Channel AD83171 to 100006ns - 500mdB3.3 to 5.560mA32-Lead LFCSP
AD8317Available in Die1 to 100006ns - 500mdB3 to 5.522mA8-Lead CSP
AD8319Reference Circuit AvailablePin-compatible with AD83171 to 100006ns - 500mdB3 to 5.522mA8-Lead CSP
AD8311Low Power for Battery Operation100 to 2500150ns - 500mdB2.7 to 5.58.5mAWLCSP
AD8312Low Power for Battery Operation50 to 350085ns - 500mdB2.7 to 5.54.2mAWLCSP
AD8318Reference Circuit AvailableIntegrated Temp Sensor1 to 800010ns - 500mdB4.5 to 5.568mA16-Lead CSP
AD8302Dual-Channel Gain and Phase Outputs270060ns1Deg1dB2.7 to 5.519mA14-Lead TSSOP
AD8315Low Power for Battery Operation100 to 2500150ns - 1dB2.7 to 5.58.5mA8-Lead uSOIC
AD8310High Dynamic Rangedc to 44015ns3Deg1dB2.7 to 5.58mA8-Lead SOIC
AD8314Industry Standard100 to 270070ns - 1dB2.7 to 5.54.5mA8-Lead uSOIC/CSP
AD8306Military Specified Part Available5 to 40073ns2Deg1dB2.7 to 6.516mA16-Lead SOIC
AD8309Limiter Output5 to 50067ns3Deg1dB2.7 to 6.516mA16-Lead TSSOP
AD8313Industry Standard100 to 250040ns - 1.25dB2.7 to 5.513.7mA8-Lead uSOIC
AD8307High Dynamic Rangedc to 500400ns - 1dB2.7 to 5.58mA8-Lead SOIC/DIP
AD641Military Specified Part Available - 10ns2Deg1dB+/- 4.5 to +/- 7.544mA20-Lead DIP, 20-Lead LCC, 20-Lead PLCC
AD640Military Specified Part Available - 10ns - 1dB+/- 4.5 to +/- 7.544mA20-Lead DIP, 20-Lead LCC, 20-Lead PLCC
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close