world leader in high performance signal processing
content here.

Selection Table for High Speed Comparators

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 35 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=>
 
 
<=
 
=
=
=
ADCMP5672250ps520mW5, -5.22-2 to 3V200psXPECL - -40 to +8532-Lead LFCSP
ADCMP5662250ps450mW5, -5.22-2 to 3V200psXECL - -40 to +8532-Lead LFCSP
AD790Reference Circuit Available145ns250mW+/-153 -Vs to Vs -2V - XTTL/CMOSFixed -55 to +1258-Lead DIP, 8-Lead SOIC
AD846511.5ns42mW2.5 to 5.52-0.2 to Vcc+0.2V1nsXLVDSX-40 to +12512-Lead LFCSP
AD8468140ns2mW2.5 to 5.5 - - - - TTL/CMOS - -40 to +125 -
AD856117ns65mW+/- 5 2 -5.0V to +3.0V - XDiff/TTL - -40 to +858-Lead SOIC, 8-Lead TSSOP
AD856448ns150mW+/- 5 2 -5.0V to +3.0V - - TTL/CMOS - -40 to +8516-Lead SOIC, 16-Lead TSSOP
AD861115.5ns50mW3 to 510 to 3V - XDiff/TTL - -40 to +858-Lead MSOP, 8-Lead SOIC
AD861225.5ns100mW3 to 510 to 3V - XDiff/TTL - -40 to +8514-Lead TSSOP
AD9668516ns120mW5, -5.22-2.5V to +5.0V - XDiff/ECL - 0 to +8516-Lead SOIC
AD9668726ns240mW5, -5.22-2.5V to +5.0V - XDiff/ECL - 0 to +8516-Lead DIP, 16-Lead SOIC, 20-Lead PLCC
ADCMP5512750ps60mW3.3 to 51-0.2 to Vcc-2V700psXPECL - -40 to +8516-Lead QSOP
ADCMP5522750ps60mW3.3 to 51-0.2 to Vcc-2V700psXPECLX-40 to +8520-Lead QSOP
ADCMP5531750ps30mW3.3 to 51-0.2 to Vcc-2V700psXPECL - -40 to +858-Lead MSOP
ADCMP5612750ps160mW5, -5.22-2 to 3V700psXPECL - -40 to +8516-Lead QSOP
ADCMP5622750ps160mW5, -5.22-2 to 3V700psXPECLX - 20-Lead QSOP
ADCMP5632750ps120mW5, -5.22-2 to 3V700psXECL - -40 to +8516-Lead LFCSP, 16-Lead QSOP
ADCMP5642750ps120mW5, -5.22-2 to 3V700psXECLX-40 to +8520-Lead QSOP
ADCMP5721150ps145mW3.3 to 51-0.2 to Vcci-2.1V80psXCMLX-40 to +8516-Lead LFCSP
ADCMP5731150ps145mW3.3 to 51-0.2 to Vcci-2.1V80psXPECLX-40 to +8516-Lead LFCSP
ADCMP5801150ps240mW5, -5.22-2 to 3V80psXCMLX-40 to +8516-Lead LFCSP
ADCMP5811150ps240mW5, -5.22-2 to 3V80psXECLX-40 to +8516-Lead LFCSP
ADCMP5821150ps240mW5, -5.22-2 to 3V80psXPECLX-40 to +8516-Lead LFCSP
ADCMP60013ns6mW2.5 to 5.51-0.2 to Vcc+0.2V3ns - TTL/CMOS - -40 to +855-Lead SC-70, 5-Lead SOT-23
ADCMP60113ns6mW2.5 to 5.51-0.2 to Vcc+0.2V3nsXTTL/CMOSX-40 to +856-Lead SC-70
ADCMP60213ns6mW2.5 to 5.52-0.2 to Vcc+0.2V3nsXTTL/CMOSX-40 to +858-Lead MSOP
ADCMP60313ns6mW2.5 to 5.53-0.5 to Vcc+0.5V3nsXTTL/CMOSX-40 to +8512-Lead LFCSP
ADCMP60411.5ns42mW2.5 to 5.51-0.2 to Vcc+0.2V1ns - LVDS - -40 to +856-Lead SC-70
ADCMP60511.5ns42mW2.5 to 5.52-0.2 to Vcc+0.2V1nsXLVDSX-40 to +8512-Lead LFCSP
ADCMP60611ns62mW2.5 to 5.51-0.2 to Vcc+0.2V600ps - CML - -40 to +856-Lead SC-70
ADCMP60711ns62mW2.5 to 5.52-0.2 to Vcc+0.2V600psXCMLX-40 to +8512-Lead LFCSP
ADCMP608130ns1mW2.5 to 5.51-0.2 to Vcc+0.2V35ns - TTL/CMOS - -40 to +1256-Lead SC-70
ADCMP609130ns1mW2.5 to 5.51-0.2 to Vcc+0.2V35nsXTTL/CMOSX-40 to +1258-Lead MSOP
CMP401423ns110mW+/- 5 2-5.0V to +4.0V - - TTL/CMOS - -40 to +12516-Lead SOIC, 16-Lead TSSOP
ADCMP5652300ps435mW5, -5.22-2 to 3V200psXECL - -40 to +8520-Lead PLCC
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close