world leader in high performance signal processing
content here.

Selection Table for Integer-N PLLs

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 31 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
 
=>
 dBc/Hz
 
<=
ADF41020Single4GHz18GHz-221dBc/Hz400MHz16/17, 32/33, 64/65, 8/930mA20-Lead CSP
ADF4351Reference Circuit AvailableSingle35MHz4.4GHz-221dBc/Hz250MHz4/5, 8/9110mA32-Lead LFCSP
ADF4150HVSingle500MHz3GHz-213dBc/Hz300MHz4/5, 8/950mA32-Lead LFCSP
ADF4151Single500MHz3.5GHz-221dBc/Hz250MHz4/5, 8/940mA32-Lead LFCSP
ADF4150Single500MHz5GHz-223dBc/Hz250MHz4/5, 8/950mA24-Lead CSP
ADF4350Reference Circuit AvailableSingle137.5MHz4.4GHz-220dBc/Hz250MHz4/5, 8/9110mA32-Lead CSP
ADF4360-9Single65MHz400MHz-218dBc/Hz250MHz - 40mA24-Lead LFCSP
ADF4113HVSingle200MHz3.7GHz-212dBc/Hz150MHz16/17, 32/33, 64/65, 8/911mA16-Lead TSSOP, 20-Lead CSP
ADF4002Reference Circuit AvailableSingle5MHz400MHz-222dBc/Hz300MHz - 5mA16-Lead TSSOP, 20-Lead CSP
ADF4108Single1GHz8GHz-223dBc/Hz250MHz16/17, 32/33, 64/65, 8/915mA20-Lead CSP
ADF4360-8Single65MHz400MHz-216dBc/Hz250MHz - 40mA24-Lead CSP
ADF4360-0Single2.4GHz2.725GHz-216dBc/Hz250MHz16/17, 32/33, 8/950mA24-Lead LFCSP
ADF4007Single1GHz7.5GHz-219dBc/Hz240MHzN counter = 8/16/32/64 13mA20-Lead CSP
ADF4360-2Single1.85GHz2.17GHz-216dBc/Hz250MHz16/17, 32/33, 8/950mA24-Lead LFCSP
ADF4360-3Single1.65GHz1.95GHz-216dBc/Hz250MHz16/17, 32/33, 8/950mA24-Lead CSP
ADF4360-4Single1.45GHz1.75GHz-216dBc/Hz250MHz16/17, 32/33, 8/950mA24-Lead CSP
ADF4360-5Single1.2GHz1.4GHz-216dBc/Hz250MHz16/17, 32/33, 8/945mA24-Lead CSP
ADF4360-6Single1.05GHz1.25GHz-216dBc/Hz250MHz16/17, 32/33, 8/945mA24-Lead CSP
ADF4360-7Single350MHz1.8GHz-216dBc/Hz250MHz16/17, 8/945mA24-Lead CSP
ADF4107Single1GHz7GHz-223dBc/Hz250MHz16/17, 32/33, 64/65, 8/917mA16-Lead TSSOP, 20-Lead CSP
ADF4360-1Single2.05GHz2.45GHz-216dBc/Hz250MHz16/17, 32/33, 8/950mA24-Lead LFCSP
ADF4212LDual200MHz2.4GHz-215dBc/Hz150MHz16/17, 32/33, 64/65, 8/97.5mA20-Lead CSP, 20-Lead TSSOP
ADF4106Single500MHz6GHz-223dBc/Hz300MHz16/17, 32/33, 64/65, 8/913mA16-Lead TSSOP, 20-Lead CSP
ADF4001Single10MHz200MHz-217dBc/Hz104MHz - 4.5mA16-Lead TSSOP, 20-Lead CSP
ADF4117Single100MHz1.2GHz-213dBc/Hz100MHz32/334.5mA16-Lead TSSOP
ADF4110Single50MHz550MHz-213dBc/Hz104MHz16/17, 32/33, 64/65, 8/94.5mA16-Lead TSSOP, 20-Lead CSP
ADF4111Single80MHz1.2GHz-213dBc/Hz104MHz16/17, 32/33, 64/65, 8/94.5mA16-Lead TSSOP, 20-Lead CSP
ADF4113Single200MHz3.7GHz-217dBc/Hz104MHz16/17, 32/33, 64/65, 8/98.5mA16-Lead TSSOP, 20-Lead CSP
ADF4116Single80MHz550MHz-211dBc/Hz100MHz8/94.5mA16-Lead TSSOP
ADF4118Single100MHz3GHz-216dBc/Hz100MHz32/336.5mA16-Lead TSSOP
AD809 - - - - 19.44MHz - 17mA16-Lead SOIC
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close