world leader in high performance signal processing
content here.

Selection Table for Difference Amplifiers

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 14 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=>
=>V/µs
 
<=
 dB
=>dB
 V
 ppm
 V/degC
 V
 V
 %
 ppm/C
 
ADA4830-1Reference Circuit Available1220V/µs - NoYes6.8mA65dB - - - - -8.5V8.5V - - -
AD827921.4V/µs - YesNo200µA80dB - 50µV - 300nV/degC-45.3V40.5V0.2%1ppm/C47nV/rtHz
AD827721.1V/µs - YesYes200µA86dB - 200µV5ppm2µV/degC-30.2V27V0.02%1ppm/C65nV/rtHz
AD827811.4V/µs - YesYes200µA80dB - 100µV7ppm1µV/degC-45.3V40.5V0.02%1ppm/C47nV/rtHz
AD8276Reference Circuit Available11.1V/µs - YesYes200µA86dB - 200µV5ppm2µV/degC-30.2V27V0.02%1ppm/C65nV/rtHz
AD8271Reference Circuit Available130V/µs - YesYes2.6mA80dB110dB600µV1ppm2µV/degC-15.4V15.4V0.02%2ppm/C38V/rtHz
AD8274Reference Circuit Available120V/µs10MHzNoYes2.6mA77dB112dB700µV2ppm3µV/degC-40.5V40.5V0.03%2ppm/C26nV/rtHz
AD8275Reference Circuit Available125V/µs - YesYes1.9mA86dB106dB500µV3ppm7µV/degC-12.3V12V0.024%1ppm/C40nV/rtHz
AD8270230V/µs - YesYes2.5mA76dB145dB1mV - 2µV/degC-15.4V15.4V0.08%10ppm/C38V/rtHz
AD8273220V/µs - NoYes2.5mA77dB112dB700µV50ppm3µV/degC-40.5V40.5V0.05%10ppm/C26nV/rtHz
AD628Reference Circuit Available1300mV/µs600KHzNoYes1.6mA75dB - 1.5mV5ppm8µV/degC-120V120V0.1%5ppm/C300V/rtHz
AD629Reference Circuit Available12.1V/µs - NoYes1mA86dB - 500µV10ppm10µV/degC-270V270V0.03%10ppm/C550V/rtHz
AD626 - 220mV/µs100KHzNoNo2mA80dB - 500µV140ppm6µV/degC-24V24V1%150ppm/C -
AMP0319.5V/µs - NoYes2.5mA85dB - 400V - - -20V20V0.008% - 90V/rtHz
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close