ADV7125

NOT RECOMMENDED FOR NEW DESIGNS

330MHz Triple 8-Bit High Speed Video DAC

Viewing:

Overview

  • 330 MSPS throughput rate
  • Triple 8-bit DACs
  • RS-343A-/RS-170-compatible output
  • Complementary outputs
  • DAC output current range: 2.0 mA to 26.5 mA
  • TTL-compatible inputs
  • Internal reference (1.235 V)
  • Single-supply +5 V/+3.3 V operation
  • 48-lead LQFP and LFCSP
  • Low power dissipation (30 mW minimum at 3 V)
  • Low power standby mode (6 mW typical at 3 V)
  • Industrial temperature range (−40°C to +85°C)
  • RoHS compliant packages
  • Qualified for automotive applications
ADV7125
330MHz Triple 8-Bit High Speed Video DAC
ADV7125-fbl ADV7125 Pin Configuration ADV7125 Pin Configuration ADV7125 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADV7125 IBIS Models 2


Reference Designs

CN0282
USB Powered DVI/HDMI-to-VGA Converter (HDMI2VGA) with Audio Extraction
HDMI-to-VGA (HDMI2VGA) Converter Block Diagram

Latest Discussions

Recently Viewed