ADP3050

NOT RECOMMENDED FOR NEW DESIGNS

200 kHz, 1 A Step-Down High-Voltage Switching Regulator

Viewing:

Overview

  • Wide Input Voltage Range: 3.6 V to 30 V
  • Adjustable and Fixed (3.3 V, 5 V) Output Options
  • Integrated 1 A Power Switch
  • Uses Small Surface-Mount Components
  • Cycle-By-Cycle Current Limiting
  • Peak Input Voltage (100 ms): 60 V
  • Configurable as a buck, buck-boost, and SEPIC regulator
  • Available in 8-lead SOIC package
ADP3050
200 kHz, 1 A Step-Down High-Voltage Switching Regulator
ADP3050 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP2442 PRODUCTION 36 V,1 A, Synchronous, Step-Down, DC-to-DC Regulator with External Clock Synchronization
ADP2441 PRODUCTION 36 V,1 A, Synchronous, Step-Down DC-DC Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP3050 Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP3050
ADP3050 Evaluation Board

Latest Discussions

Recently Viewed