ADP1877

NOT RECOMMENDED FOR NEW DESIGNS

Dual Output Synchronous Buck PWM Controller

Viewing:

Overview

  • Input voltage range: 2.75 V to 14.5 V
  • Output voltage range: 0.6 V to 90% VIN
  • Maximum output current greater than 25 A per channel
  • Programmable frequency: 200 kHz to 1.5 MHz
  • Flexmode® architecture with integrated drivers
  • 180° phase shift minimizes input ripple current and required input capacitance
  • ±0.85% output voltage accuracy −40°C to +85°C
  • Please see data sheet for additional features.
ADP1877
Dual Output Synchronous Buck PWM Controller
ADP1877 Functional Block Diagram ADP1877 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP1829 PRODUCTION Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking
ADP1850 PRODUCTION Wide Range Input, Dual/Two-Phase, DC-to-DC Synchronous Buck Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP1850-77 Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1877

ADP1877 Evaluation Board

Product Details

This describes the design, operation, and test results of the ADP1877 13 A evaluation board. The input range for this evaluation board is 6 V to 14 V, and the two regulated output voltages are set to 1.8 V and 1.05V, each with a maximum load current of 13 A. A switching frequency (fSW) of 600 kHz achieves a good balance between efficiency and the sizes of the power components.

EVAL-ADP1877
ADP1877 Evaluation Board

Latest Discussions

Recently Viewed