ADP1828

PRODUCTION

Synchronous Buck PWM, Step-Down, DC-to-DC Controller

Viewing:

Overview

  • Wide bias voltage range 3.0 V to 20 V
  • Wide power stage input range 1 V to 24 V
  • Wide output voltage range: 0.6 V to 85% of input voltage
  • ±0.85% accuracy at 0°C to 70°C
  • All N-channel MOSFET design for low cost
  • Fixed-frequency operation at 300 kHz, 600 kHz, or resistor adjustable 300 kHz to 600 kHz
  • Clock output for synchronizing other controllers
  • No current sense resistor required
  • Internal linear regulator
  • Voltage tracking for sequencing
  • Soft start and thermal overload protection
  • Overvoltage and undervoltage power-good indicator
  • 15 μA shutdown supply current
  • Available in a 20-lead QSOP and 20-lead, 4mm × 4 mm LFCSP
ADP1828
Synchronous Buck PWM, Step-Down, DC-to-DC Controller
ADP1828 Typical Application Diagram ADP1828 Pin Configuration ADP1828 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP1853 PRODUCTION Synchronous, Step-Down DC-to-DC Controller with Voltage Tracking and Synchronization
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP182x Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1828

ADP1828 Evaluation Board

Product Details

This describes the design, operation, and test results of the 20 A ADP1828 evaluation board and the ADP1828 5 A evaluation board.


The input range for the 20A evaluation board is 6 V to 18 V, and the output voltage is 1.8 V with a maximum load current of 20 A. For this design, a switching frequency (fSW) of 300 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.


The input range for the 5A evaluation board is 5.5 V to 13.2 V, and the output voltage is 1.8 V with a maximum load current of 5 A. For this design, a switching frequency (fSW) of 600 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.

EVAL-ADP1828
ADP1828 Evaluation Board

Latest Discussions

No discussions on ADP1828 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed