ADN2526

NOT RECOMMENDED FOR NEW DESIGNS

11.3 Gbps Active Back-Termination, Differential Laser Diode Driver

Viewing:

Overview

  • 3.3 V operation
  • Up to 11.3 Gbps operation
  • Typical 24 ps rise/fall times
  • Full back-termination of output transmission lines
  • Drives TOSAs with resistances ranging from 5 Ω to 50 Ω
  • Bias current range: 10 mA to 100 mA
  • Differential modulation current range: 10 mA to 80 mA
  • Voltage input control for bias and modulation currents
  • Data inputs sensitivity: 150 mV p-p diff
  • Automatic laser shutdown (ALS)
  • Cross point adjustment (CPA)
  • XFP-compliant bias current monitor
  • SFP+ MSA compliant
  • Optical evaluation board available
  • Compact 3 mm × 3 mm LFCSP
ADN2526

11.3 Gbps Active Back-Termination, Differential Laser Diode Driver

ADN2526 Functional Block Diagram ADN2526 Pin Configuration
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
Evaluation Kits

EVAL-ADN2526
ADN2526 Evaluation Board

Latest Discussions

Recently Viewed