AD9261

NOT RECOMMENDED FOR NEW DESIGNS

16-Bit, 10 MHz Bandwidth, 30 MSPS to 160 MSPS Continuous Time Sigma-Delta ADC

Viewing:

Overview

  • SNR: 83 dB (85 dBFS) to 10 MHz input
  • SFDR: 87 dBc to 10 MHz input
  • Noise figure: 15 dB
  • Input impedance: 1 kΩ
  • Power: 340 mW
  • 1.8 V analog supply operation
  • 1.8 V to 3.3 V output supply
  • Selectable bandwidth 2.5 MHz/5 MHz/10 MHz
  • Output data rate: 30 MSPS to 160 MSPS
  • Integrated decimation filters
  • Integrated sample rate converter
  • On-chip PLL clock multiplier
  • On-chip voltage reference
  • Offset binary, Gray code, or twos complement data format
  • Serial control interface (SPI)

AD9261
16-Bit, 10 MHz Bandwidth, 30 MSPS to 160 MSPS Continuous Time Sigma-Delta ADC
AD9261 Functional Block Diagram AD9261 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 6
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9511 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Differential Amplifiers 1
ADA4937-1 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Single)
RF Amplifiers 1
ADA4932-1 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
Voltage References 1
ADR130 PRODUCTION Precision Series Sub-Band Gap Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9261

AD9261 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9261.

EVAL-AD9261
AD9261 Evaluation Board

Latest Discussions

Recently Viewed