AD5791

PRODUCTION

1 ppm, 20-Bit, ±1 LSB INL, Voltage Output DAC

Viewing:

Overview

  • 1 ppm resolution
  • 1 ppm INL
  • 7.5 nV/√Hz noise spectral density
  • 0.19 LSB long term linearity stability
  • <0.05 ppm/°C temperature drift
  • 1μs settling time
  • 1.4 nV-sec glitch impulse
  • Operating temperature range: −40°C to +125°C
  • 20-Lead TSSOP package
  • Wide power supply range up to ±16.5 V
  • 35 MHz Schmitt triggered digital interface
  • 1.8 V compatible digital interface

AD5791-EP supports defense and aerospace applications (AQEC standard)

  • Download the AD5791-EP Data Sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12664 DSCC Drawing Number
AD5791
1 ppm, 20-Bit, ±1 LSB INL, Voltage Output DAC
AD5791-FBL AD5791-PC
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
Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Operational Amplifiers (Op Amps) 4
AD8675 PRODUCTION 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp
ADA4898-1 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADA4004-1 PRODUCTION 1.8 nV/√Hz, 36 V, Precision Single Op Amp
AD8676 PRODUCTION Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp
Voltage References 2
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • AD5791

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5791

AD5791 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD5791 with the ADP5070 power solution
  • Power Solution generated from single 3.3 V supply.
  • PC control in conjunction with Analog Devices, Inc., EVAL-SDP-CB1Z SDP
  • PC software for control

Product Details

User guide UG-1152 supports the EVAL-AD5791SDZ evaluation board, Revision B. User guide UG-185 supports previous revisions of the evaluation board.

The EVAL-AD5791SDZ is a full-featured evaluation board, designed for users to easily evaluate all features of the AD5791 voltage output, 20-bit digital-to-analog converter (DAC). The AD5791 pins are accessible at on-board connectors for external connection. The evaluation board can be controlled by two means: via the on-board connector (J12) or via the system demonstration platform (SDP) connector (J14).

The evaluation board also integrates a power solution utilizing the ADP5070 switching regulator and linear regulators (ADP7118 and ADP7182) to generate a bipolar supply of up to −15 V and +15 V from a +3.3 V single supply. Alternatively, the DAC can be supplied with linear power supplies via the on-board connectors (J11 and J13).

A daughter board connected to the top right of the EVAL-AD5791SDZ includes a voltage reference to externally apply to the DAC.

The EVAL-SDP-CB1Z SDP board allows the EVAL-AD5791SDZ evaluation board to be controlled through the USB port of a Windows®-based PC featuring Windows XP or later when using the AD5791 evaluation software.

The AD5791 is a high precision, 20-bit DAC, designed to meet the requirements of precision control applications. The output range of the AD5791 is configured by two reference voltage inputs. The device is specified to operate with a dual power supply of up to 33 V.

Complete specifications for the AD5791 are available in the AD5791 data sheet available from Analog Devices, which should be consulted in conjunction with this user guide when using the evaluation board.

eval board
EVAL-AD5791ARDZ

Evaluating the AD5781/AD5791 18-Bit/20-Bit, ±0.5 LSB INL/±1 LSB INL Voltage Output DACs

Features and Benefits

  • Full featured evaluation board for the AD5781 and AD5791 
  • ADP5070 power solution generated from single 5 V supply
  • Various link options
  • PC control in conjunction with the Analog Devices Inc., EVALSDP-CK1Z (SDP-K1) controller board

Product Details

The operation of the EVAL-AD5781ARDZ or EVAL-AD5791ARDZ for the AD5781 (18-bit) and AD5791 (20-bit), bipolar voltage output, digital-to-analog converters (DACs) are detailed in this user guide.

Both the EVAL-AD5781ARDZ or EVAL-AD5791ARDZ facilitate fast prototyping of the AD5781 and AD5791 circuits, thereby reducing design time. Both the EVAL-AD5781ARDZ or EVAL-AD5791ARDZ provides an on-board −14 V and +14 V dual power supply. The evaluation boards also utilizes external reference boards with an output voltage of +10 V and −10 V.

The EVAL-AD5781ARDZ or EVAL-AD5791ARDZ interface to the USB port of a PC via a system demonstration platform (SDP-K1) controller board. The Analysis | Control | Evaluation (ACE) software is available for download from both the EVAL-AD5781ARDZ or EVAL-AD5791ARDZ product pages. This software enables the user to program the AD5781 and AD5791, respectively. A peripheral module interface (PMOD) connection is also available that allows the connection of different microcontrollers to the evaluation boards without the SDP-K1 controller board. Note that when a microcontroller is used through the PMOD connection, the SDP-K1 controller board must be disconnected, and the user cannot use the ACE software.

For full details, see the AD5781 or the AD5791 data sheets, which must be used in conjunction with this user guide when using the EVAL-AD5781ARDZ or EVAL-AD5791ARDZ evaluation boards.

eval board
EVAL-ADMX1001

Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.5VRMS
    • Fast pattern switching between multiple stored waveforms
  • Fully Differential input Acquisition Channel
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1001 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator with an acquisition channel. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

eval board
EVAL-ADMX1002

Ultra-low Distortion Signal Generator Measurement Module

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.6VRMS
  • Fast pattern switching between multiple stored waveforms
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1002 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. With an easy-to-use SPI interface and small-form factor, the ADMX1002 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

EVAL-AD5791
AD5791 Evaluation Board
EVAL-AD5791SDZ+ADR445-REF-ANGLE-web EVAL-AD5791SDZ+EV-ADR445-REFZTOP-web EVAL-AD5791SDZANGLE-web EVAL-AD5791SDZBOTTOM-web EV-LTZ1000REFZ (angle) EV-LTZ1000REFZ (top) EV-LTZ1000REFZ (bottom) EVAL-AD5791SDZTOP-web
EVAL-AD5791ARDZ
Evaluating the AD5781/AD5791 18-Bit/20-Bit, ±0.5 LSB INL/±1 LSB INL Voltage Output DACs
EVAL-AD5781ARDZ Board Photo Angle View EVAL-AD5781ARDZ Board Photo Top View EVAL-AD5781ARDZ Board Photo Bottom View
EVAL-ADMX1001
Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel
ADMX1001 - Top View ADMX1001 - Bottom View ADMX1001 - Angle View ADMX1001FMCZ - Top View ADMX1001FMCZ - Bottom View ADMX1001FMCZ - Angle View EVAL-ADMX100X-FMCZKIT - Angle View EVAL-ADMX100X-FMCZKIT - Top View
EVAL-ADMX1002
Ultra-low Distortion Signal Generator Measurement Module
EVAL-ADMX100X-FMCZKIT - Angle View EVAL-ADMX100X-FMCZKIT - Top View ADMX1002 - Angle View ADMX1002 - Top View ADMX1002 - Bottom View

Reference Designs

20-Bit Accurate, ±10 V Voltage Source
CN0191 Circuits from the lab

20-Bit, Linear, Low Noise, Precision, Bipolar ±10V DC Voltage Source

Features and Benefits

  • +/-10 V Industrial level signal outputs
  • High precision 20 bit accurate
  • +/- 1 LSB INL & DNL
EVAL-CN0531-PMDZ Simplified Block Diagram
CN0531 Circuits from the lab

Programmable 20-Bit, Linear, Precision, Bipolar ± 5V DC Voltage Source

Features and Benefits

  • +/-5V Output Range
  • 20-Bit Signal Generation Control
  • On board precision 5V Reference
  • All Power Rails Generated Using a Single 3.3V Source

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-03-23 02:09
    Precision Narrow Bandwidth Signal Chain Solutions
  • lazy blur
    VIDEO · 2021-09-09 01:00
    ADI's CN0531: Programmable 20-Bit Precision DC Voltage Source
CN0191
20-Bit, Linear, Low Noise, Precision, Bipolar ±10V DC Voltage Source
20-Bit Accurate, ±10 V Voltage Source
CN0531
Programmable 20-Bit, Linear, Precision, Bipolar ± 5V DC Voltage Source
EVAL-CN0531-PMDZ Simplified Block Diagram

Latest Discussions

Recently Viewed