AD5757

NOT RECOMMENDED FOR NEW DESIGNS

Quad Channel, 16-Bit, Serial Input, 4-20mA Output DAC, Dynamic Power Control, HART Connectivity

Viewing:

Overview

  •  16-bit resolution and monotonicity Dynamic power control for thermal management or external PMOS mode
  • Current output ranges: 0 mA to 20 mA, 4 mA to 20 mA, or 0 mA to 24 mA
    • ±0.05% total unadjusted error (TUE) maximum
  • User programmable offset and gain On-chip diagnostics
  • On-chip reference (±10 ppm/°C maximum)
  • −40°C to +105°C temperature range
AD5757
Quad Channel, 16-Bit, Serial Input, 4-20mA Output DAC, Dynamic Power Control, HART Connectivity
AD5757 Functional Block Diagram AD5757 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
AD5700 PRODUCTION Low Power HART Modem
AD5700-1 PRODUCTION Low Power HART Modem with Precision Internal Oscillator
Data Isolators 3
ADUM1410 PRODUCTION Quad-Channel Digital Isolators
ADUM1411 PRODUCTION Quad-Channel Digital Isolator
ADUM1400 PRODUCTION Quad-Channel Digital Isolator (4/0 Channel Directionality)
Switching Regulators & Controllers 2
ADP2302 PRODUCTION 2A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator
ADP2303 PRODUCTION 3A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator
Voltage References 3
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR02 PRODUCTION Ultracompact, Precision 5.0 V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD5757

AD5757 Evaluation Board

Product Details

The EVAL-AD5757SDZ is no longer available to order. The AD5755-1 Evaluation Board is the recommended replacement.

The Evaluation board for the AD5757 contains a SDP connection and software allowing the AD5757 to be controlled from a SDP board.

EVAL-AD5757
AD5757 Evaluation Board

Latest Discussions

Recently Viewed