Version 4
SHEET 1 2892 1844
WIRE 1360 1248 1360 1184
WIRE 1360 1376 1360 1328
WIRE 1472 1184 1360 1184
WIRE 1472 1248 1472 1184
WIRE 1472 1376 1472 1312
WIRE 1488 1504 1488 1488
WIRE 1488 1600 1488 1584
WIRE 1568 1184 1472 1184
WIRE 1568 1360 1568 1184
WIRE 1600 1360 1568 1360
WIRE 1600 1488 1488 1488
WIRE 1680 1184 1568 1184
WIRE 1680 1280 1680 1184
WIRE 1728 1184 1680 1184
WIRE 1760 1600 1760 1568
WIRE 1840 1184 1808 1184
WIRE 1840 1280 1840 1184
WIRE 1920 1184 1840 1184
WIRE 1984 1488 1920 1488
WIRE 2080 1184 1984 1184
WIRE 2080 1200 2080 1184
WIRE 2080 1296 2080 1264
WIRE 2080 1392 2080 1360
WIRE 2080 1488 2048 1488
WIRE 2080 1488 2080 1456
WIRE 2272 1184 2080 1184
WIRE 2272 1232 2272 1184
WIRE 2272 1344 2272 1296
FLAG 1760 1600 0
FLAG 1488 1600 0
FLAG 1360 1376 0
FLAG 2272 1344 0
FLAG 2080 1184 OUT
FLAG 1472 1376 0
FLAG 1360 1184 IN
SYMBOL RES 1472 1488 R0
SYMATTR InstName R1
SYMATTR Value 1.5K
SYMBOL ind 1712 1200 R270
WINDOW 0 32 56 VTop 2
WINDOW 3 5 56 VBottom 2
SYMATTR InstName L1
SYMATTR Value 6.8µ
SYMATTR SpiceLine Rser=250m
SYMBOL VOLTAGE 1360 1232 R0
WINDOW 123 0 0 Left 2
WINDOW 39 0 0 Left 2
SYMATTR InstName V1
SYMATTR Value 3
SYMBOL schottky 1920 1200 R270
WINDOW 0 32 32 VTop 2
WINDOW 3 0 32 VBottom 2
SYMATTR InstName D1
SYMATTR Value MBR0540
SYMBOL cap 2256 1232 R0
SYMATTR InstName C1
SYMATTR Value 1µ
SYMATTR SpiceLine Rser=10m
SYMBOL POWERPRODUCTS\\LT1932 1760 1424 R0
SYMATTR InstName U1
SYMBOL LED 2064 1200 R0
WINDOW 0 27 6 Left 2
WINDOW 3 24 67 Left 2
SYMATTR InstName D2
SYMATTR Value NSPW500BS
SYMATTR Description Diode
SYMATTR Type diode
SYMBOL LED 2064 1296 R0
WINDOW 0 27 6 Left 2
WINDOW 3 24 67 Left 2
SYMATTR InstName D3
SYMATTR Value NSPW500BS
SYMATTR Description Diode
SYMATTR Type diode
SYMBOL LED 2064 1392 R0
WINDOW 0 27 6 Left 2
WINDOW 3 24 67 Left 2
SYMATTR InstName D4
SYMATTR Value NSPW500BS
SYMATTR Description Diode
SYMATTR Type diode
SYMBOL LED 2048 1472 R90
WINDOW 0 0 32 VBottom 2
WINDOW 3 72 32 VTop 2
SYMATTR InstName D5
SYMATTR Value NSPW500BS
SYMATTR Description Diode
SYMATTR Type diode
SYMBOL cap 1456 1248 R0
SYMATTR InstName C2
SYMATTR Value 4.7µ
SYMATTR SpiceLine Rser=10m
TEXT 2136 1544 Left 2 !.tran .3m startup
TEXT 1256 1624 Left 2 ;Note:\n  If the simulation model is not found please update with the "Sync Release" command from the "Tools" menu.\n  It remains the customer's responsibility to verify proper and reliable operation in the actual application.\n  Component substitution and printed circuit board layout may significantly affect circuit performance or reliability.\n  Contact your local sales representative for assistance. This circuit is distributed to customers only for use with LTC parts.\n  Copyright © 2006 Linear Technology Inc. All rights reserved.
TEXT 1816 1128 Bottom 2 ;LT1932 -  1.2MHz Step-Up LED Driver\nInput: 3V     Output: 15mA through four white LEDs