|

Inertial Sensors Bring Affordable Motion Sensing to Industrial Control >>
Capacitance-to-Digital Converters Optimized for Sensing Applications >>
Low Cost, Integrated Bridge Sensor Conditioner >>
Zero-Drift, Digitally Gain- Programmable In-Amp Simplifies Instrumentation and Industrial Control Design >>
Impedance-to-Digital Converter Improves Signal Conditioning Accuracy and Precision >>
Ease Industrial Automation Design Challenges with Microcontroller, Featuring On-Chip DDS >>
Temperature Control Independent of the Microprocessor >>
Narrow-Band RF Transceiver with Industry-Leading Range, and Resilience to Interference >>
Amps and Converters Optimize Process Control Temperature Sensing >>
MEMS Motion Signal Processing Technology Enables Next Generation Consumer Applications >>
Auto-Zero Amp for Thermopile Infrared Sensors >>

All prices in this bulletin are in USD in quantities greater than 1,000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.

|
 |
 |
 |

System Ready, Fully Integrated, and Calibrated Inertial Sensors Bring Affordable Motion Sensing to Industrial Control
mplementing motion sensing into industrial control applications has long been a challenging design hurdle. Design engineers are faced with complex interface considerations and the need for precision motion testing for calibration—leading to lengthy design-in cycles. While the added system benefits from motion sensors are numerous, the typical industrial customer has not always been able to justify the added expense, time, and risk involved in implementing them.
 |
ADI's family of iSensor™ products simplifies integration and opens up the myriad benefits of MEMS sensors to everyone. With precision outputs, standard interfaces, and simple programming options, motion analysis and control can be added to your system design with iSensor by simply supplying power and a serial interface. With factory-calibrated outputs, these products eliminate the need for special application tests and motion calibration equipment. They are easily in-system tunable to provide the best accuracy and stability across a wide range of application requirements.
Detecting and controlling angular rate motion in industrial machinery and instrumentation has been simplified with the introduction of ADI's iSensor gyros. For single-axis solutions, the temperature-calibrated ADIS16255 provides in-run bias stability of 0.016°/sec, and a temperature coefficient of 0.005°/sec/°C. With an SPI port and programmable interface, it is the most stable, compact, and simple to use gyro available today. This performance is extended to triple-axis capability in the new ADIS16350, which is a six-degree-of-freedom sensor, in a form factor less than 1" cubed. The seven internal sensors (including temperature) are calibrated, cross-compensated, and precision aligned to correct for all significant electrical, positional, and motion influences. The ADIS16350 is at least 30% smaller than any existing approaches, and 5× to 10× less costly. For more information on ADI's portfolio of single and multiaxis iSensor products, visit www.analog.com/isensor.
|

• Digital range scaling up to 300°/sec
• SPI-compatible serial interface
• Factory-calibrated sensitivity and bias
• In-system tunable over SPI
• Programmable condition monitoring alarms
• In-run bias stability: 0.016°/sec
• Turn-on to turn-on bias stability 0.05°/sec
• Angular random walk: 3.6°/√hr
• Single supply: 4.75 V to 5.25 V
• 2000 g powered shock survivability


Back to top
|
 |