Analog Dialogue: A forum for the exchange of circuits, systems, and software for real-world signal processing.
Home     Analog Devices     Feedback     Subscribe     Archives     简体中文     日本語
Advanced Search

Power

Application Notes

Circuits from the Lab

New Product Briefs

Technical Articles

Webinars and Tutorials

Power Management Home

Application Notes

AN-1168: Designing an Inverting Power Supply Using the ADP2384/ADP2386 Synchronous Step-Down DC-to-DC Regulators

This 6-page Application Note describes how to use the ADP2384/ADP2386 4-A/6-A synchronous, step-down, dc-to-dc regulators in a synchronous, inverting buck-boost topology to generate negative output voltages from positive input power supplies, without increasing the cost, component count, or solution size. The synchronous topology provides higher efficiency with low output voltages and lower noise under light-load operation.

Buck/Boost Regulators Provide Output Voltages Higher, Lower, or Equal To Input

AN-1149: How to Apply DC-to-DC Step-Down/Step-Up (Buck/Boost) Regulators

DC-to-DC switching converters efficiently change one dc voltage to another. High efficiency dc-to-dc converters come in three basic topologies: step-down (buck), step-up (boost), and step-down/step-up (buck/boost). Buck converters are used to generate a lower dc output voltage, boost converters are used to generate a higher dc output voltage, and buck/boost converters are used to generate an output voltage less than, greater than, or equal to the input voltage. This 8-page Application Note focuses on how to apply buck/boost dc-to-dc converters. Buck and boost converters are described individually in Application Note AN-1125, How to Apply DC-to-DC Step-Down (Buck) Regulators, and Application Note AN-1132, How to Apply DC-to-DC Step-Up (Boost) Regulators.

Differential Inputs and Simple LC Filters Reduce Switch-Mode Power Supply Noise

AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators

Compared with low-dropout regulators (LDOs), switching regulators dissipate less heat and provide higher efficiency, making them well-suited for powering portable devices or nodes in wireless sensor networks. Unfortunately, due to the continuous on-off operation of the power switch, switching regulators generate electromagnetic interference (EMI), as well as ripple and noise at ground and the output rail. In addition to integer multiples of the switching frequency, this noise also occurs at unexpected frequencies. This 8-page Application Note provides tips for powering a precision ADC with switching regulators.

Circuits from the Lab

Fully Isolated Lithium Ion Battery Monitoring and Protection System (CN0235)

Lithium ion (Li-Ion) battery stacks contain a large number of individual cells that must be monitored correctly in order to enhance the battery efficiency, prolong the battery life, and ensure safety. The 6-channel AD7280A devices in this circuit act as the primary monitor, providing accurate voltage measurement data to the System Demonstration Platform (SDP-B) evaluation board; the 6-channel AD8280 devices act as the secondary monitor and protection system. Both devices can operate from a single wide supply range of 8 V to 30 V and operate over the industrial temperature range of −40°C to +105°C. The AD7280A contains an internal ±3-ppm reference that allows a cell voltage measurement accuracy of ±1.6 mV. The ADC resolution is 12 bits and allows conversion of up to 48 cells within 7 μs. The AD8280 functions independently of the primary monitor and provides alarm functions, indicating out of tolerance conditions. It contains its own reference and LDO, both of which are powered from the battery cell stack. The reference, in conjunction with external resistor dividers, is used to establish overvoltage/undervoltage trip points. Each channel contains programmable deglitching circuitry to avoid alarming from transient input levels. The AD7280A and AD8280, which reside on the high voltage side of the battery management system, have a daisy-chain interface, allowing up to eight AD7280A’s and eight AD8280’s to be stacked together and 48 Li-Ion cell voltages to be monitored. Adjacent AD7280As and AD8280s can communicate directly, passing data up and down the stack without the need for isolation. The master devices on the bottom of the stack use the SPI interface and GPIOs to communicate with the SDP-B evaluation board. High-voltage galvanic isolation is required to protect the low-voltage side of the SDP-B board at this interface. The ADuM1400 and ADuM1401 digital isolators and the ADuM5404 digital isolator with integrated dc-to-dc converter combine to provide the required eleven channels of isolation in a compact, cost effective solution. The ADuM5404 also provides isolated 5 V to the VDRIVE input of the lower AD7280A and the VDD2 supply voltage for the ADuM1400 and ADuM1401 isolators.

New Product Briefs

May 2013

High-Side Power Switch with logic-level control

adp196The ADP196 high-side power switch disconnects unused loads from a power supply to extend battery life in mobile phones, digital cameras, and audio devices. It also works well to prevent in-rush current in optical modules. With 27‑mΩ on-resistance, the N-channel MOSFET switching element minimizes power loss while handling continuous currents of up to 3 A. An on-chip level shifter ensures logic compatibility with modern processors and controllers. Operating on a single 1.8-V to 5.5-V supply, the ADP196 draws 25 μA of ground current when enabled and 250 nA when shutdown. Available in 6-ball, 1-mm × 1.5-mm WLCSP or 6-lead 2-mm × 2-mm LFCSP packages, it is specified from –40°C to +85°C and priced at $0.50 in 1000s.

April 2013

Digital Controller for isolated power supplies

adp1046aThe ADP1046A secondary-side controller for switch-mode power supplies integrates all of the functions required to control isolated ac-to-dc or dc-to-dc converters, including: current-, voltage-, and temperature sensing; loop-filter compensation, PWM generation, current sharing, redundant OrFET control, housekeeping, I2C interface, calibration, and trimming. Its robust design provides programmable overcurrent protection, undervoltage lockout, overvoltage protection, overtemperature protection, and hot-swap control; and its flexibility and minimal requirement for external components greatly shortens design time. The on-chip EEPROM is used for programming the loop filter, PWM timing, inrush current, soft start timing, and sequencing. A graphical user interface eases filter design and configuration. Operating from a single 3.0-V to 3.6-V supply, the ADP1046A draws 20 mA in normal mode and 100 µA in shutdown mode. Specified from –40°C to +125°C, it is available in a 32-lead LFCSP package and is priced at $4.50 in 1000s.

March 2013

High-efficiency eight-string white LED Driver for LCD backlight applications

add5201The ADD5201 white-LED driver for backlight applications uses a high-efficiency, current-mode step-up converter to provide eight regulated constant-current sources—each capable of driving up to 30 mA—to illuminate eight strings of series-connected LEDs. The ±1.5% current matching ensures uniform LED brightness. A PWM input supports 8-bit resolution to control LED dimming in the 3% to 100% range. Four modes of PWM dimming are available for controlling the phase delay between individual current sources: fixed delay, phase shift, no delay, and direct. Multiple safety protection features prevent damage during faults, including overvoltage, undervoltage, open circuit, short circuit, and overtemperature conditions; and soft start prevents inrush current at startup. Operating with a 6-V to 21-V supply, the ADD5201 draws 2.5 mA in normal mode and 40 µA in shutdown mode. Specified from –25°C to +85°C, it is available in a 28-lead LFCSP package and priced at $1.67 in 1000s.

Technical Articles

Jon Kraft, Convert a Buck Regulator into a Smart LED Driver, Including Dimming, Analog Dialogue, 2013-03-06

Jon Kraft, Convert a buck regulator into a high-current LED driver, Power Systems Design, 2013-01-26

Mark Cantrell, Optimizing power conversion for isolated sensor interfaces, EDN, 2012-12-04

Maurice O’Brien, Multichannel regulators enable smaller and more reliable embedded power solutions, Electronics Components World, 2012-09-11

Maurice O’Brien, Multichannel regulators enable smaller, more reliable embedded power solutions, New Electronics, 2012-07-10

Webinars and Tutorials

Solving Isolation Challenges in Power Conversion Applications - This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.

Design Techniques for reducing power consumption and harmful thermal events in industrial designs - This webcast will present: typical analog module configuration and how to calculate the maximum ambient temperature that the system can tolerate, new technology to reduce the power dissipated in the module (regardless of what output load is connected), and the performance of these devices when the supply is run from a switching regulator rather than with a linear regulator.

Fundamentals of Designing with Semiconductors: Powering Your Circuit - What is important about a power supply and how does it work? What different types of power supplies and conversion methods are used? How can a power supply affect the signal chain and how do you select the best regulator for your circuit? This webcast will also explain noise, ripple, line and load regulation, power supply rejection ratio, the effects of temperature change, and other specifications that impact power supply performance.

 

Copyright 1995- Analog Devices, Inc. All rights reserved.