FIRECRACKER DEVELOPMENT AND REFERENCE DESIGN PLATFORM

The FireCracker Development and Reference Design Platform for Audio/Video and Communications Applications enables design engineers to bring embedded computing solutions from concept to production in record time.

FireCracker is a unique concept of a Hybrid between a Development Board and a Reference Design. The Kit contains a FireCracker Evaluation board based on the Analog Devices Blackfin processor family. It is available with either an ADSP-BF527 or ADSP-BF537 Module. For evaluation purposes, evaluation software is pre-flashed at the Core Module. Different demonstration applications can be chosen. Reprogramming of software updates either for the Core Module or the FPGA is possible. A binary of the evaluation software is included in the FireCracker Kit.

Learn more about the FireCracker Development and Reference Design Platform.

Kit Contents:

  • FireCracker Baseboard
  • Bluetechnix Blackfin Core Module
  • Complete Cable Set
  • Power Supply
  • JTAG Adapter
  • 3.5" Color TFT (240x320)
  • Documentation

Features:

  • ADSP-BF527 or ADSP-BF537 based Core Module from Bluetechnix supporting 10/100Mbit Ethernet
  • On-board Xilinx XC3S1000 FPGA and associated SRAM and Flash, USB based JTAG Interface
  • connectBlue wireless LAN module
  • 2Mpixel CMOS camera
  • 3.5” TFT display, 320px x 240px
  • Connectors for analog Audio in and out (using ADI AD1936A)
  • Connectors for Composite Video in and out (using ADI ADV7183 and ADV7391)
  • Zigbee enabled wireless interface
  • USB to UART bridge
  • USB OTG
  • CAN driver
  • SD card socket
  • Optional Blackfin Debug Agent

Example Applications:

  • Audio & Video Applications
  • Communications
  • Voice & Video over IP
  • Medical equipment - patient monitoring
  • Video surveillance
  • Portable Media player
  • Security
  • Consumer
  • Game machines

Supported Processors:

Complementary ADI Components:

Supporting Documents:

Contact

For more information, contact Silica at silica.marketing@silica.com

感想、意見を送る X
content here.
content here.

感想、意見を送る

閉じる