Metric Quad Flat Package, body thickness of 2.0,
2.7, and 3.5mm
The footprints created for each individual package should be used as a reference only. Since these footprints are not part specific you will have to adjust the dimension to best fit your requirements.
| パッケージ | 外寸 | 成分情報 | フットプリント |
|---|---|---|---|
| 100 ld MQFP (14x20mm) (s-100-3) | |||
| 128 ld MQFP (14x20mm) (s-128-1) | |||
| 128 ld MQFP (28x28mm) (s-128-2) | |||
| 160 ld MQFP (s-160) | |||
| 208 ld MQFP (31.20mm width) (s-208-1) | |||
| 208 ld MQFP (28x28x3.4)(S-208-2) (s-208-2) | |||
| 240 ld MQFP (s-240) | |||
| 304 ld MQFP (1.677) (s-304) | |||
| 44 ld MQFP (13.20mm wide) (s-44-1) | |||
| 44 ld MQFP (13.90mm wide) (s-44-2) | |||
| 52 ld MQFP (13.20mm width) (s-52-1) | |||
| 52 ld MQFP (13.90mm width) (s-52-2) | |||
| 80 ld MQFP (14x14mm) (s-80) |