content here.
content here.

LQFP w/heat sink

LQFP-ED image

Low Profile Quad Flat Package with heatsink, body thickness 1.4mm

The footprints created for each individual package should be used as a reference only. Since these footprints are not part specific you will have to adjust the dimension to best fit your requirements.

パッケージ 外寸 成分情報 フットプリント
100 ld LQFP-ED(9.65) (sq-100-2) PDF PDF PDF
144 ld LQFP (INT_HS 13.21mm) (sq-144-3) PDF PDF PDF
176 ld LQFP-EP (24X24 w/18.03 dia ep on top) (sq-176-1) PDF PDF PDF
176 ld LQFP-EP (24X24 w/5.8 ep) (sq-176-2) PDF PDF PDF
52 ld LQFP (10x10x1.4mm W/(5.9mm Heatsink) (sq-52-1) PDF PDF PDF
52 ld LQFP (14x14x1.4mm W/9.65mm heatsink) (sq-52-2) PDF PDF PDF
80 ld LQFP with Thermal Slug (sq-80-2) PDF PDF PDF
144 ld LQFP-EP (20X20mm w/8.8mm Exposed Pad) (sw-144-1) PDF PDF PDF
176 Ld LQFP(24x24 w_7.8 mm_heatsink)  (sw-176-1) PDF PDF PDF
208 Ld LQFP(28x28 w_8.9mm_heatsink) (sw-208-1) PDF PDF PDF
208 Ld LQFP(28x28 w_7mm_heatsink) (sw-208-2) PDF PDF PDF