Plastic Ball Grid Array, 1.0 and 1.27mm pitch
The footprints created for each individual package should be used as a reference only. Since these footprints are not part specific you will have to adjust the dimension to best fit your requirements.
| パッケージ | 外寸 | 成分情報 |
|---|---|---|
| 119 Ball BGA (b-119) | ||
| 169 Ball BGA (b-169) | ||
| 225 Ball BGA (23mm²) (b-225-2) | ||
| 260 Ball BGA (19mm²) (b-260) | ||
| 297 ball PBGA (b-297) | ||
| 304 ball PBGA (b-304) | ||
| 316 Ball PBGA (b-316) | ||
| 324 ball BGA (b-324) | ||
| 385 ball BGA (b-385) | ||
| 400 ball BGA (b-400) | ||
| 484 ball BGA (b-484) | ||
| 625 ball BGA (b-625) | ||
| 676 ball PBGA (27x27mm²) (b-676) |