マルチチップ - アプリケーション・ノート
マルチチップ
- AN-942: Optimizing MEMS Gyroscope Performance with Digital Control (pdf, 129 kB)
- AN-935: Designing an ADC Transformer-Coupled Front End (pdf, 363 kB)
- AN-918: Motionless Bandwidth Test for MEMS Sensors (pdf, 62 kB)
- AN-900: Enhancing the Performance of Pedometers Using a Single Accelerometer (pdf, 208 kB)
- AN-835: 高速A/Dコンバータ(ADC)のテストと評価について (pdf)
- AN-835: Understanding High Speed ADC Testing and Evaluation (pdf, 1326 kB)
- AN-756: :サンプル化システムに及ぼすクロック位相ノイズとジッタの影響 (pdf)
- AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter (pdf, 291 kB)
- AN-741: Little Known Characteristics of Phase Noise (pdf, 1679 kB)
- AN-737: How ADIsimADC Models an ADC (pdf, 284 kB)
- AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated (pdf, 370 kB)
- AN-671: 計装アンプ回路でRFI整流誤差を低減する方法 (pdf)
- AN-671: Reducing RFI Rectification Errors in In-Amp Circuits (pdf, 208 kB)
-
AN-501: Aperture Uncertainty and ADC System Performance
(pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter) -
AN-349: Keys to Longer Life for CMOS
(pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse -
AN-347: Shielding and Guarding
(pdf, 688 kB)
How to Exclude Interference-Type Noise. What to do and Why to do it-A Rational Approach -
AN-345: Grounding for Low-and-High-Frequency Circuits
(pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance.... -
AN-342: Analog Signal-Handling for High Speed and Accuracy.
(pdf, 468 kB)
Signal handling techniques for optimizing DAC and ADC performance. - EE-328: Migrating from ADSP-2106x/2116x to ADSP-2126x/2136x/2137x SHARC Processors (Rev 1, 07/2007) (pdf, 101 kB)
- EE-313: Land Pattern Compatibility Between 28x28 MQFP and LQFP Packages (Rev 1, 03/2007) (pdf, 41 kB)
- EE-305: Designing and Debugging Systems with SHARC Processors (Rev 1, 11/2006) (pdf, 151 kB)
- EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006) (pdf, 56 kB)
- AN-302: 02: Exploit Digital Advantages in an SSB Receiver (pdf, 417 kB)
- AN-297: Test Video A/D Converters Under Dynamic Conditions (pdf, 731 kB)
- AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
-
AN-280: Mixed Signal Circuit Technologies
(pdf, 2101 kB)
Considers problems which arise when reality (& Murphy) intervene in a design which otherwise seems satisfactory in terms of theory and modeling. - AN-271: Build Precise S/H Amps for Fast 12-Bit ADCs (pdf, 415 kB)
-
EE-270: Extended-Precision Fixed-Point Arithmetic on SIMD SHARC Processors (Rev 1, 07/2005)
(pdf, 86 kB)
- EE-270 Software Code (zip, 45 kB)
- AN-264: Dynamic Characteristics of Tracking Converter (pdf, 205 kB)
- AN-263: Resolver to Digital Conversion; Simple Alternative to Optical Shaft Encoders (pdf, 520 kB)
- EE-253: Power Bypass Decoupling of SHARC Processors (Rev 1, 12/2006) (pdf, 354 kB)
- EE-250: Estimating Power Dissipation for Industrial Grade ADSP-21262 SHARC Processors (Rev 1, 05/2005) (pdf, 91 kB)
-
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems
(pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well. - AN-244: IC計装アンプのユーザ・ガイド (pdf, 347 kB)
- AN-244: A User's Guide to I.C. Instrumentation Amplifiers (pdf, 522 kB)
-
EE-223: In-Circuit Flash Programming on SHARC Processors (Rev 2, 02/2007)
(pdf, 258 kB)
- EE-223: Code Example (Rev 2, 02/2007) (zip, 80 kB)
-
AN-214: Ground Rules for High Speed Circuits
(pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits. -
EE-108: Managing Multiple Applications in a Single EPROM for SHARC Processors (Rev 2, 03/2007)
(pdf, 141 kB)
- EE-108: Code Example (Rev 2, 03/2007) (zip, 34 kB)
- AN-101: Cross Plot Generator Allows Quick A/D Converter Evaluation (pdf, 280 kB)
-
EE-84: External Port DMA Modes of Operation for SHARC Processors (Rev 2, 02/2007)
(pdf, 99 kB)
- EE-84: Code Example (Rev 2, 02/2007) (zip, 78 kB)
-
EE-069: Understanding and Using Linker Description Files on SHARC Processors (Rev 2, 01/2007)
(pdf, 88 kB)
- EE-069: Code Example (Rev 2, 01/2007) (zip, 64 kB)
- EE-56: Tips and Tricks on SHARC EPROM and Host Boot Loader (Rev 3, 03/2007) (pdf, 108 kB)