低G加速度センサー
- AN-1049: Calibrating iMEMS® Gyroscopes (pdf, 78 kB)
- AN-1023: Fall Detection Application by Using 3-Axis Accelerometer ADXL345 (pdf, 166 kB)
- AN-0989: Transitioning from ADXL202 to ADXL213 or ADXL203 (pdf, 76 kB)
- AN-900: Enhancing the Performance of Pedometers Using a Single Accelerometer (pdf, 208 kB)
- AN-688: Phase and Frequency Response of iMEMS® Accelerometers and Gyros (pdf, 135 kB)
- AN-652: Considerations for Soldering Accelerometers in LCC-8 Packages onto Printed Circuit Boards (pdf, 396 kB)
- AN-604: 04: Using the ADXL202 Duty Cycle Output (pdf, 529 kB)
- AN-603: A Compact Algorithm Using the ADXL213 Duty Cycle Output (pdf, 176 kB)
- AN-602: Using the ADXL202 in Pedometer and Personal Navigation Applications (pdf, 81 kB)
- AN-601: Minimizing Power Consumption of iMEMS® Accelerometers (pdf, 546 kB)
- AN-600: 00: Embedding Temperature Information in the ADXL202's PWM Outputs (pdf, 81 kB)
- AN-385: Wide Temp. Range, Ultralow Drift Accelerometers Using Low Cost Crystal Ovens (pdf, 111 kB)
- AN-378: Reducing the Average Power Consumption of Accelerometers (pdf, 96 kB)
- AN-1025: Utilization of the First In, First Out (FIFO) Buffer in Analog Devices, Inc. Digital Accelerometers (pdf, 138 kB)