ジャイロセンサー
- AN-1049: Calibrating iMEMS® Gyroscopes (pdf, 78 kB)
- AN-1042: ADIS16130 Quick Start Guide and Bias Optimization Tips (pdf, 169 kB)
- AN-942: Optimizing MEMS Gyroscope Performance with Digital Control (pdf, 129 kB)
- AN-918: Motionless Bandwidth Test for MEMS Sensors (pdf, 62 kB)
-
AN-768: Using the ADXRS150/ADXRS300 in Continuous Self-Test Mode
(pdf, 49 kB)
This application note describes how to use the self-test system such that the integrity of the gyro is tested continuously. - AN-767: Using Absolute Output iMEMS® Gyroscopes with Ratiometric ADCs (pdf, 43 kB)
- AN-688: Phase and Frequency Response of iMEMS® Accelerometers and Gyros (pdf, 135 kB)
- AN-625: Modifying the Range of the ADXRS150 and ADXRS300 Rate Gyros (pdf, 69 kB)