アナログ温度センサー - アプリケーション・ノート
アナログ温度センサー
- AN-892: Temperature Measurement Theory and Practical Techniques (pdf, 733 kB)
- AN-876: Replacing Nationals LM75 with the Analog Devices, Inc. ADT75 (pdf, 107 kB)
- AN-864: Conversion Rates Explained for the ADT7461 (pdf, 73 kB)
- AN-702: 02: Using theADT7461 as a Multichannel Temperature Sensor (pdf, 102 kB)
- AN-686: Implementing an I2C® Reset (pdf, 44 kB)
-
AN-661: ADuC814 to ADM1032 via I2C® Interface
(pdf, 0 kB)
Even though the ADuC814 has an on-chip ±1.5°C temperature sensor, configured through the on-board ADC registers, it is often required that a remote or external temperature sensor be used.- AN-661 Accompanying Source Code (zip, 3 kB)
-
AN-588: AD7416/AD7417/AD7418 Power-On Reset Circuit
(pdf, 29 kB)
If a large number of decoupling capacitors are used on the VDD line, re-applying power before VDD has discharged to 0 V can cause the AD7416/AD7417/AD7418 to reset into an unknown. state. - AN-561: AD7416 Connects to the PIC16F84 via Emulated I²C™ Interface (pdf, 74 kB)
-
AN-395: Interfacing the AD22100 Temperature Sensor to a Low Cost Single-Chip Microcontroller
(pdf, 116 kB)
The AD22100 is a new monolithic silicon temperature sensor with several unique attributes. These attributes make it easier to interface the AD22100 to microcontrol-lers than other temperature sensor ICs. -
AN-369: Thermocouple Signal Conditioning Using the AD594/AD595
(pdf, 108 kB)
This application note reviews thermocouple basics and illustrates circuit designs for thermocouple signal conditioning using the AD594/AD595. -
AN-349: Keys to Longer Life for CMOS
(pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse -
AN-348: Avoiding Passive-Component Pitfalls
(pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For. -
AN-347: Shielding and Guarding
(pdf, 688 kB)
How to Exclude Interference-Type Noise. What to do and Why to do it-A Rational Approach - AN-274: Taking the Uncertainty Out of Thermocouple Temperature Measurement (With the AD594/AD595) (pdf, 643 kB)
- AN-273: Use of the AD590 Temperature Transducer in a Remote Sensing Application (pdf, 416 kB)
-
AN-272: Accuracies of the AD590
(pdf, 32 kB)
Tables show maximum errors by grade for applications involving limited temperature spans. -
AN-214: Ground Rules for High Speed Circuits
(pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits. - AN-101: Cross Plot Generator Allows Quick A/D Converter Evaluation (pdf, 280 kB)
- AN-18: Thermometer Applications of the REF-02 (pdf, 195 kB)
- AN-0: Noise Filtering and the ADT7461 (pdf, 115 kB)