レベル変換器
- AN-1024: How to Calculate the Settling Time and Sampling Rate of a Multiplexer (pdf, 210 kB)
- AN-945: System Bandwidth vs. Resolution for Analog Video (pdf, 364 kB)
- AN-944: Signal Bandwidth vs. Resolution for Analog Video (pdf, 130 kB)
-
AN-812: MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)
(pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit. - AN-802: 02:ADG794-HDTVに最適な2.5V入力信号範囲のスイッチング・ソリューション (pdf)
- AN-802: ADG794 - A 2.5 V Input Signal Range Swithcing Solution for HDTV (pdf, 176 kB)
-
AN-349: Keys to Longer Life for CMOS
(pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse