オーディオ用D/Aコンバータ
- AN-1006: Using the EVAL-ADUSB2EBZ (pdf, 349 kB)
-
AN-394: An Outboard Digital-to-Analog Converter for Digital Audio Sources
(pdf, 1050 kB)
Describes an AES/EBU receiver and outboard DAC for use with digital audio sources. -
AN-349: Keys to Longer Life for CMOS
(pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse -
AN-327: DAC ICs: How Many Bits Is Enough?
(pdf, 345 kB)
Digital audio playback DACs are available in a variety of different architectures--each with it's own performance tradeoffs. - AN-271: Build Precise S/H Amps for Fast 12-Bit ADCs (pdf, 415 kB)
- AN-211: The Alexander Current-Feedback Audio Power Amplifier (pdf, 1154 kB)
- AN-207: 07: Interfacing Two 16 Bit AD1856 (AD1861) Audio DACs with the Philips SAA7220 Digital Filter (pdf, 134 kB)