電力計測
- AN-950: ADE71XX/ADE75XX ファミリーを採用した単相電力計のキャリブレー (pdf, 1111 kB)
- AN-950: Calibrating a Single-Phase Energy Meter Based on the ADE71xx/ADE75xx Family (pdf, 978 kB)
- AN-949: 精確なタイムキーピングのためのADE71XX/ADE75XXファミリーRTC (pdf, 411 kB)
- AN-949: Compensating the ADE71xx/ADE75xx Family RTC for Accurate Timekeeping (pdf, 238 kB)
- AN-916: ADE71XX/ADE75XX ファミリーを使用した多機能電力量計の参考デザイン (Rev. 0, 5/08) (pdf, 1588 kB)
- AN-916: A Multifunction Power Meter Reference Design Based on the ADE71xx/ADE75xx Family (pdf, 788 kB)
- AN-758: :ADE7753を使った無効電力量パルス出力の作成 (pdf)
- AN-758: Creating a Reactive Energy Pulse Output Based on the ADE7753 (pdf, 358 kB)
- AN-750: ADE7758 Phase Dropout Detection for VAR Calculation (pdf, 79 kB)
- AN-687: A Low Cost Tamper-Resistant Energy Meter Based on the ADE7761 with Missing Neutral Function (pdf, 762 kB)
- AN-679: A Low Cost Watt-Hour Energy Meter Based on the ADE7757 (pdf, 2661 kB)
- AN-641: A 3-Phase Power Meter Based on the ADE7752 (pdf, 495 kB)
- AN-639: Frequently Asked Questions (FAQs) Analog Devices Energy (ADE) Products (pdf, 165 kB)
-
AN-624: Calibration of a 3-Phase Energy Meter Board on the ADE7754
(pdf, 551 kB)
The document describes how to implement the calibration of a polyphase meter based on the ADE7754 energy metering IC.-
Software Download
(zip, 12533 kB)
This program controls and reads data from the Analog Devices ADE7754 Polyphase energy metering IC to perform the calibration of a three-phase energy meter. It is designed for use with the EVAL-ADE7754EB (evaluation board). Use it in conjunction with Application note AN-624. (zip, 12,834,788 bytes)
-
Software Download
(zip, 12533 kB)
-
AN-578: RMS Calculations for Energy Meter Applications Using the ADE7756
(pdf, 155 kB)
The document describes the implementation of an rms signal processing algorithm using the ADE7756 and a Microcontroller (PIC16C63) from Microchip.-
Software Download
(txt, 88 kB)
This program controls and reads data from The Analog Devices ADE7756 Single Phase, Bi-Directional Power/Energy IC to measure Active Energy, Voltage RMS and Current RMS. Use it in conjunction with Application note AN-578.
-
Software Download
(txt, 88 kB)
-
AN-574: A Tamper-Resistant Watt-Hour Energy Meter Based on the AD7751
(pdf, 625 kB)
With a Current Transformer and a Low Resistant Shunt - AN-564: A Power Meter Reference Design Based on the ADE7756 (pdf, 4410 kB)
-
AN-563: A Tamper-Resistant Watt-Hour Energy Meter
(pdf, 348 kB)
Based on the ADE7751 and Two Current Sensors-
AD7751 Reference Board Design in Gerber Format
(zip, 160 kB)
(zip, 164,269 bytes)
-
AD7751 Reference Board Design in Gerber Format
(zip, 160 kB)
-
AN-559: A Low Cost Watt-Hour Energy Meter Based on the ADE7755
(pdf, 2913 kB)
-
Electromagnetic Emissions Test Report on Solid State Energy Meter
(pdf, 1037 kB)
This report describes electromagnetic immunity testing performed on September 9, 1999 through September 10, 1999 on the Solid State Energy Meter. Testing was performed pursuant to IEC 1036:1996, a standard for alternating static watt-hour meters for active energy. -
Electromagnetic Emissions Test Report on the AD7755
(pdf, 678 kB)
This document describes electromagnetic emissions testing performed on the Energy Meter (AD7755) on September 8, 1999, pursuant to EN55022 requirements. It may be used to demonstrate compliance with the European Union emissions requirements pursuant to the EMC directive -
ADE7755 Reference Board Design
(zip, 172 kB)
In Gerber Format
(zip, 176,278 bytes)
-
Electromagnetic Emissions Test Report on Solid State Energy Meter
(pdf, 1037 kB)
-
AN-349: Keys to Longer Life for CMOS
(pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse