Loading list. Please wait...
可変ゲイン・アンプ
-
AN-0974: Multicarrier TD-SCMA Feasibility
(pdf, 634 kB)
-
AN-851: A WiMax Double Downconversion IF Sampling Receiver Design
(pdf, 262 kB)
-
AN-827: 共振方式によるアンプとスイッチド・キャパシタADCのインターフェース (Rev. 0, 01/2006)
(pdf, 351 kB)
-
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs
(pdf, 203 kB)
-
AN-826: 2.xGHzのWiMAXダイレクト・コンバージョン・トランスミッタ
(pdf)
-
AN-826: A 2.4 GHz WiMAX Direct Conversion Transmitter
(pdf, 417 kB)
-
AN-808: Multicarrier CDMA2000 Feasibility
(pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
-
AN-669: Effectively Applying the AD628 Precision Gain Block
(pdf, 193 kB)
-
AN-649: Using the Analog Devices Active Filter Design Tool
(pdf, 5301 kB)
-
AN-589: ディファレンス・アンプの性能最適化法 (Rev. 0, 08/2002)
(pdf, 728 kB)
このアプリケーション・ノートでは、ディスクリート・ディファレンス・アンプを作成して性能を最適化する幾つかの方法について説明します。ソリューション全体のコスト/性能比がモノリシック計装アンプに匹敵する幾つかのアンプも紹介します。
-
AN-589: Ways to Optimize the Performance of a Difference Amplifier
(pdf, 92 kB)
This Application Note presents several ways to build and optimize
the performance of a discrete difference amplifier. It
also recommends amplifiers that will make the overall
solution cost/performance competitive with monolithic
instrument amplifiers.
-
AN-214: Ground Rules for High Speed Circuits
(pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.