Loading list. Please wait...
電流検出アンプ
-
AN-815: AD8210 Bidirectional Operation Using a 3.3 V External Reference
(pdf, 99 kB)
-
AN-683: Strain Gage Measurement Using an AC Excitation
(pdf, 122 kB)
-
AN-671: 計装アンプ回路でRFI整流誤差を低減する方法
(pdf)
-
AN-671: Reducing RFI Rectification Errors in In-Amp Circuits
(pdf, 208 kB)
-
AN-669: Effectively Applying the AD628 Precision Gain Block
(pdf, 193 kB)
-
AN-589: ディファレンス・アンプの性能最適化法 (Rev. 0, 08/2002)
(pdf, 728 kB)
このアプリケーション・ノートでは、ディスクリート・ディファレンス・アンプを作成して性能を最適化する幾つかの方法について説明します。ソリューション全体のコスト/性能比がモノリシック計装アンプに匹敵する幾つかのアンプも紹介します。
-
AN-589: Ways to Optimize the Performance of a Difference Amplifier
(pdf, 92 kB)
This Application Note presents several ways to build and optimize
the performance of a discrete difference amplifier. It
also recommends amplifiers that will make the overall
solution cost/performance competitive with monolithic
instrument amplifiers.
-
AN-348: Avoiding Passive-Component Pitfalls
(pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
-
AN-282: Fundamentals of Sampled Data Systems
(pdf, 2131 kB)
-
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems
(pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well.
-
AN-244: IC計装アンプのユーザ・ガイド
(pdf, 347 kB)
-
AN-244: A User's Guide to I.C. Instrumentation Amplifiers
(pdf, 522 kB)