アプリケーション・ノート (13)
- AN-1087: AD8494 / AD8495 / AD8496 / AD8497を使用する際の熱電対の直線化 (pdf, 258 kB)
- AN-274: 熱電対温度計測に関する不明瞭な部分の理解(AD594/AD595 を使用) (pdf, 767 kB)
-
AN-369: AD594/AD595を使用した熱電対信号のコンデショニング
(pdf, 1146 kB)
このアプリケーション・ノートでは、熱電対の基礎をレビューして、熱電対シグナル・コンデショニング回路のデザインについてAD594/AD595を使用して説明します。 - AN-892: 温度計測の理論と実践上のテクニック (pdf, 1150 kB)
- AN-876: アナログ・デバイセズADT75によるナショナルセミコンダクターLM75の置換 (pdf, 173 kB)
-
AN-661: ADuC814 to ADM1032 via I2C® Interface
(pdf, 0 kB)
Even though the ADuC814 has an on-chip ±1.5°C temperature sensor, configured through the on-board ADC registers, it is often required that a remote or external temperature sensor be used.- AN-661 Accompanying Source Code (zip, 3 kB)
-
AN-348: 受動部品による落とし穴を回避するには
(pdf, 542 kB)
正しい受動部品を使用しないと最良のオペアンプやデータ・コンバータでも失敗する可能性があります。注意を要する基本的なトラップ。 -
AN-214: Ground Rules for High Speed Circuits
(pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits. -
AN-588: AD7416/AD7417/AD7418 Power-On Reset Circuit
(pdf, 29 kB)
If a large number of decoupling capacitors are used on the VDD line, re-applying power before VDD has discharged to 0 V can cause the AD7416/AD7417/AD7418 to reset into an unknown. state. - AN-273: リモート・センシング・アプリケーションでのAD590温度トランスジューサの使用 (pdf, 793 kB)
-
AN-272: AD590 の精度
(pdf, 239 kB)
以下の表は、制限された温度範囲をともなうアプリケーションに関して、グレード別の最大誤差を示します - AN-561: AD7416 Connects to the PIC16F84 via Emulated I²C™ Interface (pdf, 74 kB)
-
AN-395: Interfacing the AD22100 Temperature Sensor to a Low Cost Single-Chip Microcontroller
(pdf, 116 kB)
The AD22100 is a new monolithic silicon temperature sensor with several unique attributes. These attributes make it easier to interface the AD22100 to microcontrol-lers than other temperature sensor ICs.
実用回路 (4)
- CN-0172: 高精度マルチ・チャンネル熱電対測定回路 (pdf, 500 kB)
- CN0281: Automotive SENT Interface-Based Thermocouple Temperature Sensor with Cold Junction Compensation Using the ADuC7060/ADuC7061 Precision Analog Microcontroller (pdf, 288 kB)
- CN-0271:K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation (pdf, 565 kB)
- CN-0209: プロセス・コントロール・アプリケーション用フル・プログラマブル・ユニバーサル・アナログ・フロントエンド (pdf, 472 kB)
技術関連記事 (5)
- MS-2210: 高速ADCの電源回路設計で考慮すべきこと (pdf, 327 kB)
-
Two Ways to Measure Temperature Using Thermocouples Feature Simplicity, Accuracy, and Flexibility
(Analog Dialogue 44-10, October 2010) - Digital Temperature Sensors: Help for Hot Boards
-
Celsius-to-digital thermometer works with remote sensor
By Elana Lian and Chau Tran, Analog Devices, Inc. (EDN, 4/15/2004) -
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
航空宇宙関連情報 (4)
-
PCN#00-406
(pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V. -
Aerospace Dice
(pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die. -
Standard Space Level Products Program
(pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure. -
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
技術情報誌 Analog Dialogue (6)
- Analog Dialogue Vol.45 Vol.4 未発表論文から 高分解能の温度測定
- Analog Dialogue Vol.45 Vol.2 未発表論文から CRC(巡回冗長検査)で適正なデータ通信を実現
-
High-Resolution Temperature Measurement
By Moshe Gerstenhaber and Michael O'Sullivan
(Analog Dialogue, Volume 45 – April 2011) - Analog Dialogue Vol.43 2009年3月 アナログ・マイクロコントローラで低価格、高効率のPAモニタの心臓部を構成
- Analog Dialogue Vol.42 No.2 - 3 基地局アプリケーションにおけるパワーアンプの離散/統合制御
-
Measuring Temperatures On Computer Chips With Speed And Accuracy-A New Approach Using Silicon Sensors And Off-Chip Proce
(Analog Dialogue, Vol. 33, No. 4, April, 1999)
データシート (38)
- ADT7311: Automotive, ±0.5°C Accurate, 16-BitDigital SPI Temperature Sensor (Rev 0, 09/2011) (pdf, 371 kB)
- AD7414/AD7415: ±0.5°C Accurate, 10-bit Digital Temperature Sensor in SOT-23 Data Sheet (Rev F, 11/2010) (pdf, 501 kB)
- ADT7420: 精度±0.25°Cの16ビット・デジタル、I2C温度センサー (Rev 0, 12/2012) (pdf, 411 kB)
- ADT7320: ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor Data Sheet (Rev 0, 12/2012) (pdf, 270 kB)
- AD8494/AD8495/AD8496/AD8497: 冷接点補償付き高精度熱電対アンプ (Rev A, 10/2010) (pdf, 720 kB)
- AD592: 低価格、高精度IC、温度トランスデューサ (Rev A, 07/1993) (pdf, 654 kB)
- AD590: 2端子IC、温度トランスデューサ (Rev A, 01/1994) (pdf, 6687 kB)
- TMP35/TMP36/TMP37: 低電圧温度センサー (Rev E, 08/2008) (pdf, 1278 kB)
- TMP01: Low Power Programmable Temperature Controller Data Sheet (Rev E, 07/2009) (pdf, 252 kB)
- ADT7312: Automotive, ±1°C Accurate, 16-Bit, 175°C, Digital SPI Temperature Sensor in Die Form Datasheet (Rev A, 06/2012) (pdf, 501 kB)
- AD594/AD595: 冷接点補償付きのモノリシック熱電対アンプ (Rev C, 12/1999) (pdf, 1374 kB)
- ADT7411: SPI-/I2C-Compatible, 10-Bit Digital Temperature Sensor and 8-Channel A/D Converter Data Sheet (Rev B, 12/2006) (pdf, 937 kB)
- ADT7410: ±0.5°C Accurate, 16-Bit Digital I2C Temperature Sensor Data Sheet (Rev A, 01/2012) (pdf, 439 kB)
- ADT6401/ADT6402: SOT-23採用2.7~5.5V動作のピン設定可能な低価格温度スイッチ (Rev 0, 05/2008) (pdf, 643 kB)
- ADT7310: ±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor Data Sheet (Rev A, 01/2012) (pdf, 424 kB)
- TMP05/TMP06:±0.5℃精度、PWM温度センサー、5ピンSC-70採用 (Rev 0, 04/2005) (pdf, 467 kB)
- ADT6501/ADT6502/ADT6503/ADT6504: Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switches in SOT-23 Data Sheet (Rev B, 10/2012) (pdf, 358 kB)
- AD7817/AD7818: Dual, Low Power CMOS, Analog Front End with DSP Microcomputer Data Sheet (Rev D, 10/2012) (pdf, 1580 kB)
-
AD7814: 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 Data Sheet (Rev E, 08/2004) (pdf, 123 kB)
- AD7814: Silicon Anomaly Sheet (Rev 0, 6/2009) (pdf, 63 kB)
- AD22100: Voltage Output Temperature Sensor with Signal Conditioning Data Sheet (Rev D, 06/2004) (pdf, 273 kB)
- ADT75: ±1°C Accurate, 12-Bit Digital Temperature Sensor Data Sheet (Rev B, 08/2012) (pdf, 381 kB)
- ADT7302: ±2°C Accurate, MicroPower Digital Temperature Sensor Data Sheet (Rev B, 06/2011) (pdf, 271 kB)
- ADT7470: Temperature Sensor Hub and Fan Controller Data Sheet (Rev E, 04/2013) (pdf, 1298 kB)
- ADT7301: ±1°C Accurate, 13-Bit, Digital Temperature Sensor Data Sheet (Rev B, 06/2011) (pdf, 279 kB)
- ADT7408: ±2°C Accurate, 12-Bit Digital Temperature Sensor Data Sheet (Rev 0, 05/2006) (pdf, 452 kB)
- AC2626: General Purpose Temperature Probe Scanned Data Sheet (Rev A, 10/2006) (pdf, 2142 kB)
- AD22105: Single-Supply Sensor Interface Amplifier Data Sheet (Rev 0, 01/1996) (pdf, 262 kB)
- AD7314: 10 ビット・デジタル温度センサー、8 ピンμSOICパッケージ、低電圧 (Rev 0, 12/2001) (pdf, 85 kB)
- AD590: Military Data Sheet (Rev F, 05/2002)
- TMP03/TMP04: Serial Digital Output Thermometers (Temperature Sensor) Data Sheet (Rev A, 01/2002) (pdf, 241 kB)
- AD7416/AD7417/AD7418: 10 ビット・デジタル温度センサー(AD7416 )& 1 /4 チャンネルA/Dコンバータ (AD7417/18 ) (Rev 0, 08/1999) (pdf, 213 kB)
- AD22103: 3.3 V Supply, Voltage Output Temperature Sensor with Signal Conditioning Data Sheet (Rev 0, 03/1996) (pdf, 224 kB)
- AD596/AD597: Thermocouple Conditioner and Setpoint Controller Data Sheet (Rev B, 02/1998) (pdf, 202 kB)
- ADT7316/ADT7317/AD7318: 0.5C Accurate Digital Temperature Sensor and Quad Voltage Output 12-/10-/8-Bit DACs Data Sheet (Rev B, 01/2007) (pdf, 3446 kB)
- ADT7516/ADT7517/ADT7519: SPI/I,sup>2C Compatible, Trmperature Sensor, 4-Channel ADC and Quad Voltage Output DAC Data Sheet (Rev B, 10/2006) (pdf, 1132 kB)
- ADT7518: SPI/I2C Compatible, Temperature Sensor, 4-Channel ADC and Quad Voltage Output DAC Data Sheet (Rev A, 08/2004) (pdf, 1217 kB)
- TMP17: Low Cost, Current Output Temperature Transducer Data Sheet (Rev A, 01/2003) (pdf, 213 kB)
- ADT6503/ADT6504: Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switches in SOT-23 Preliminary Data Sheet (Rev PrB, 10/2007) (pdf, 339 kB)
設計ハンドブック (4)
- Sensor Signal Conditioning - Temperature Sensors (pdf, 232 kB)
-
Practical Design Techniques for Sensor Signal Conditioning
- Outline (PDF, 76 kB)
- Section 1: Introduction (PDF, 112 kB)
- Section 2: Bridge Circuits (PDF, 162 kB)
- Section 3: Amplifiers for Signal Conditioning (PDF, 397 kB)
- Section 4: Strain, Force, Pressure, and Flow Measurements (PDF, 179 kB)
- Section 5: High Impedance Sensors (PDF, 235 kB)
- Section 6: Position and Motion Sensors (PDF, 162 kB)
- Section 7: Temperature Sensors (PDF, 229 kB)
- Section 8: ADC's for Signal Conditioning (PDF, 220 kB)
- Section 9: Smart Sensors (PDF, 191 kB)
- Section 10: Hardware Design Techniques (PDF, 336 kB)
- Index (PDF, 58 kB)
-
Practical Analog Design Techniques
- Section 1: Single-Supply Amplifiers (pdf, 300 kB)
- Section 2: High Speed Op Amps (pdf, 568 kB)
- Section 3: High Resolution Signal Conditioning ADCs (pdf, 702 kB)
- Section 4: High Speed Sampling ADCs (pdf, 850 kB)
- Section 5: Undersampling Applications (pdf, 502 kB)
- Section 6: Multichannel Applications (pdf, 593 kB)
- Section 7: Overvoltage Effects on Analog Integrated Circuits (pdf, 561 kB)
- Section 8: Distortion Measurements (pdf, 375 kB)
- Section 9: Hardware Design Techniques (pdf, 1335 kB)
-
High Speed Design Techniques
- Preface: High Speed Design Techniques (pdf, 94 kB)
- Section 1: High Speed Operational Amplifiers (pdf, 283 kB)
- Section 2: High Speed Op Amp Applications (pdf, 557 kB)
- Section 3: RF/IF Subsystems (pdf, 434 kB)
- Section 4: High Speed Sampling and High Speed ADCs (pdf, 335 kB)
- Section 5: High Speed ADC Applications (pdf, 398 kB)
- Section 6: High Speed DACs and DDS Systems (pdf, 253 kB)
- Section 7a: High Speed Hardware Design Techniques (pdf, 597 kB)
- Section 7b: Grounding in High Speed Systems (pdf, 655 kB)
FAQ(よくある質問) & RAQ(珍問/難問集) (28)
-
端数処理の衰退 — 有効桁数はどれだけ重要なのか?
Q: 測定データや算出データを記載するときには何桁の表示が必要でしょうか? -
端数処理の衰退 — 有効桁数はどれだけ重要なのか?
Q: 測定データや算出データを記載するときには何桁の表示が必要でしょうか? - 半導体温度センサーの基板レイアウト最適化の方法
- 熱電対アンプの精度の測定方法
- スペック値以上の入力差動電圧
- ADT7320/ADT7420: Digital Temperature Sensors FAQ (pdf, 657 kB)
- 外形寸法図のBSCとは?
- 未使用ロジック入力は?
- Pwr Dissとは?
- ICの寿命や製品保証の資料は?
- 素子の成分表はありますか?
- 温度センサーのICには取り付け方向あるいは感度方向?
- サーモカップル多重化回路
- 熱電対アンプの入力をグランド接続するのはなぜ?
- AD595をT熱電対で使いたい
- リニアライズはどうすればよいか?
- 装置内を熱電対を引き回すため入力でノイズ対策をしたい
- 熱電対のプラス入力側での接地方法は?
- 熱電対入力をアナログスイッチで切替えて入力したい
- AD595で-100℃∼1200℃の温度を計測したい
-
パンを焦がさないようにするには
Q. 以前のRAQに、シリコンICの動作は-55~+155°の温度範囲で保証されているが、それよりもう少し広い範囲でも動作する(保証はできないが)と書かれていました。 では、シリコンの範囲外の温度を測定するにはどうすればよいでしょうか? - 位相補償コンデンサの周囲温度が変わると誤動作する
- 位相補償コンデンサの適切値は
- デシケータ管理条件
- コンバータのアナログ部とデジタル部の分離
- 熱電対のプラスとマイナスを、入力に逆接続すると動作しますか?
- 使用温度の規定の見方は?
-
間違えないで - 2乗平均平方根ですよ!
Q. 変動する信号をどうやって測定するのですか?
メディア掲載一覧 (6)
- Selection Guide: Temperature Sensors (pdf, 807 kB)
- Brochure: Monitor and Control Solutions for Communications Systems
- Voltage Monitoring and Sequencing (2009/2010) (pdf)
- Signal processing ICs to help redefine what automobiles can be.
- IOS 3 Year Warranty (pdf, 23 kB)
- LEADING Semiconductors for Wireless Handsets Brochure (pdf, 1923 kB)
関連記事 (3)
-
High-Speed Bus for PC Management Emerges
(EDN, 10/26/2006) -
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package
(analogZone September 1, 2003) - analogZONE reviews the TMP05 and TMP06
製品一覧 (2)
- Xilinx FPGA向けの電圧監視デバイス推奨製品ガイド (pdf, 661 kB)
- Altera FPGA向けの電圧監視デバイス推奨製品ガイド (pdf, 577 kB)
参考文献 (3)
- It's an Analog World
- アナログ・デバイセズ Technical Bookstore
-
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
ソリューション・ブリテン (5)
-
革新的なエネルギー IC : ソリューション・ブリテン Vol.11 No.6
ソリューション・ブリテン 2011年No.6 - 産業用 IC ソリューション・ブリテン
- Xilinx FPGA向けの電圧監視デバイス推奨製品ガイド (pdf, 661 kB)
- Altera FPGA向けの電圧監視デバイス推奨製品ガイド (pdf, 577 kB)
- アンプ IC
ユーザー・ガイド (4)
- UG-138: Evaluating the ADT7320/ADT7420 Temperature Sensors (pdf, 927 kB)
- EVAL-ADT7470EB: ADT7470 Evaluation Board (pdf, 739 kB)
- UG-253: 温度センサ内蔵、8 チャンネル、I2C、12 ビット SAR ADC AD7291 の評価用ボード (pdf, 1010 kB)
- UG-047: Evaluating the ADT7310/ADT7410 Temperature Sensors (pdf, 786 kB)