シグナルチェーン・デザイナーに追加

ADG3248:  2.5 V/3.3 V, 2:1 Multiplexer/ Demultiplexer Bus Switch

製品詳細

製品状況:生産/供給中

The ADG3248 is a 2.5 V or 3.3 V, high performance 2:1 multiplexer/demultiplexer. It is designed on a low voltage CMOS process, which provides low power dissipation yet gives high switching speed and very low on resistance. The low on resistance allows the input to be connected to the output without additional propagation delay or generating additional ground bounce noise.

Each switch of the ADG3248 conducts equally well in both directions when on. The ADG3248 exhibits break-before-make switching action, preventing momentary shorting when switching channels.

The ADG3248 is available in a tiny 6-lead SC70 package.

Product Highlights

  • 3.3 V or 2.5 V supply operation.
  • Extremely low propagation delay through switch.
  • 4.5 Ω switches connect inputs to outputs.
  • Tiny SC70 package.

Applications

  • 3.3 V to 2.5 V voltage translation
  • 2.5 V to 1.8 V voltage translation
  • Bus switching
  • Docking stations
  • Memory switching
  • Analog switch applications

特長と利点

  • 225 ps propagation delay through the switch
  • 4.5 Ω switch connection between ports
  • Data rate 1.244 Gbps
  • 2.5 V/3.3 V supply operation
  • Level translation
    3.3 V to 2.5 V
    2.5 V to 1.8 V
  • Small signal bandwidth 610 MHz
  • 6-lead SC70 package

Functional Block Diagram for ADG3248
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
ADG3248: 2.5 V/3.3 V, 2:1 Multiplexer/ Demultiplexer Bus Switch Data Sheet  (Rev A, 10/2007) (pdf, 486 kB)  データシート PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
技術関連記事 HTML
CMOS Switches Offer High Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
技術関連記事 PDF
Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) 製品一覧 PDF
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
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

沪ICP备09046653号
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる