<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" version="2.0">
  <channel>
    <title>アナログ・デバイセズ：アナログ・スイッチの新製品情報</title>
    <link>http://www.analog.com</link>
    <description>アナログ・デバイセズ：アナログ・スイッチの新製品情報</description>
    <pubDate>Thu, 06 Nov 2008 09:06:16 GMT</pubDate>
    <dc:date>2008-11-06T09:06:16Z</dc:date>
    <item>
      <title>ADG1517, 1.6 Ω On Resistance, 15 V &lt;em&gt;i&lt;/em&gt;CMOS SPST Switch</title>
      <link>http://www.analog.com/jp/switchesmultiplexers/analog-switches/adg1517/products/product.html</link>
      <description>The ADG1517 is a single-pole/single-throw (SPST) switch.
Figure 1 shows that with a logic input of 1, the switch of the
ADG1517 is closed. The switch conducts equally well in both
directions when on</description>
      <category>アナログ・スイッチ</category>
      <category>アナログ・スイッチ</category>
      <pubDate>Thu, 06 Nov 2008 09:06:16 GMT</pubDate>
      <guid>http://www.analog.com/jp/switchesmultiplexers/analog-switches/adg1517/products/product.html</guid>
      <dc:date>2008-11-06T09:06:16Z</dc:date>
    </item>
    <item>
      <title>ADG858, 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP</title>
      <link>http://www.analog.com/jp/switchesmultiplexers/analog-switches/adg858/products/product.html</link>
      <description>The ADG858 is a low voltage CMOS device containing four single-pole, double-throw (SPDT) switches. This device offers ultralow on resistance of less than 0.82 Ω over the full temperature range. The</description>
      <category>アナログ・スイッチ</category>
      <category>アナログ・スイッチ</category>
      <pubDate>Mon, 18 Aug 2008 04:28:36 GMT</pubDate>
      <guid>http://www.analog.com/jp/switchesmultiplexers/analog-switches/adg858/products/product.html</guid>
      <dc:date>2008-08-18T04:28:36Z</dc:date>
    </item>
    <item>
      <title>ADG852, 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP</title>
      <link>http://www.analog.com/jp/switchesmultiplexers/analog-switches/adg852/products/product.html</link>
      <description>The ADG852 is a low voltage CMOS single-pole, double-throw (SPDT) switch. This device offers ultralow on resistance of less than 1 Ω over the full temperature range. The ADG852 is fully specified for</description>
      <category>アナログ・スイッチ</category>
      <category>アナログ・スイッチ</category>
      <pubDate>Mon, 18 Aug 2008 04:10:50 GMT</pubDate>
      <guid>http://www.analog.com/jp/switchesmultiplexers/analog-switches/adg852/products/product.html</guid>
      <dc:date>2008-08-18T04:10:50Z</dc:date>
    </item>
  </channel>
</rss>