ADG451:  SPSTスイッチ、LC2MOS、5Ω RON

ADG451は、個別に選択可能な4つのスイッチで構成されるモノリシックCMOSデバイスです。高度なLC2MOSプロセスに基づく設計により、低消費電力でありながら、高速のスイッチング速度と低オン抵抗を実現します。

ADG451のスイッチは、該当する制御入力のロジックがローでオンになります。各チャンネルは双方向となっており、また、各入力信号レンジが電源電圧ま ...続きを見る

ADG452ADG453も参照してください。

ADG451:  SPSTスイッチ、LC2MOS、5Ω RON

製品概要

ADG451は、個別に選択可能な4つのスイッチで構成されるモノリシックCMOSデバイスです。高度なLC2MOSプロセスに基づく設計により、低消費電力でありながら、高速のスイッチング速度と低オン抵抗を実現します。

ADG451のスイッチは、該当する制御入力のロジックがローでオンになります。各チャンネルは双方向となっており、また、各入力信号レンジが電源電圧まで拡大します。すべてのスイッチは、マルチプレクサのアプリケーションで使用するためにブレーク・ビフォア・メークのスイッチング動作を実行します。設計上、低チャージ・インジェクションになっているため、デジタル入力のスイッチング時のトランジェントがごくわずかになります。

アプリケーション

  • リレーの置換え
  • オーディオおよびビデオのスイッチング
  • 自動テスト装置
  • 高精度のデータ・アクイジション
  • バッテリ駆動のシステム
  • サンプル&ホールド・システム
  • 通信システム
  • PBXおよびPABXシステム
  • アビオニクス
  • 特長

    • 低オン抵抗(4Ω)
    • オン抵抗平坦性(0.2Ω)
    • 44V最大定格
    • ±15Vのアナログ信号範囲
    • ±5V、+12V、±15Vで完全仕様
    • 超低消費電力(18μW)
    • ESD(2kV)
    • 連続電流(100mA)
    • 高速のスイッチング・タイム
      tON<70ns
      tOFF<60ns
    • TTL/CMOS互換入力
    • ADG411およびADG413のピン互換アップグレード品
    • 16ピンのDIP、SOIC、およびサーディップ・パッケージ

    Diagrams

    ADG451 Diagram
    Functional Block Diagram for ADG451

    仕様

    Switch Type SPST
    # Channels 4
    Ron (Ohms) 4Ohms
    Id, Is (ON) 40pA
    Bandwidth n/a
    t ON 70ns
    t OFF 60ns
    Supply Voltage Multiple (±15V, +5V),Multiple (±5V, +5V Logic),Single (+12V, +5V)
    Power Dissipation (Max) 17.5µW

    その他の製品を探す

    ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

    ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

    ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

    新製品情報のRSSフィードを取得
    Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
    ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
    ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
    ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
    ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
    ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
    ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
    ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch