ADG441:  SPSTスイッチ、クワッド、LC2MOS

ADG441は、個別に選択可能な4つのスイッチで構成されるモノリシックCMOSデバイスです。高度なLC2MOSプロセスに基づく設計により、低消費電力でありながら、高速のスイッチング速度と低オン抵抗を実現します。

ADG441のスイッチは、該当する制御入力のロジックがローでオンになります。各チャンネルは双方向となっており、また、各入力信号範囲が電源電圧まで ...続きを見る

ADG441:  SPSTスイッチ、クワッド、LC2MOS

製品概要

ADG441は、個別に選択可能な4つのスイッチで構成されるモノリシックCMOSデバイスです。高度なLC2MOSプロセスに基づく設計により、低消費電力でありながら、高速のスイッチング速度と低オン抵抗を実現します。

ADG441のスイッチは、該当する制御入力のロジックがローでオンになります。各チャンネルは双方向となっており、また、各入力信号範囲が電源電圧まで拡大します。すべてのスイッチは、マルチプレクサのアプリケーションで使用するためにブレーク・ビフォア・メークのスイッチング動作を実行します。設計上、低チャージ・インジェクションになっているため、デジタル入力のスイッチング時のトランジェントがごくわずかになります。

特長

  • 44V最大定格
  • VSS~VDDまでのアナログ信号範囲
  • 低オン抵抗(<70Ω)
  • 低ΔRON(max:9Ω)
  • 低ΔRONのマッチング(max:3Ω)
  • 低消費電力
  • 高速のスイッチング・タイム
    tON<110ns
    tOFF<60ns
  • 低リーク電流(max:3nA)
  • 低チャージ・インジェクション(max:6pC)
  • ブレーク・ビフォア・メークのスイッチング動作

Diagrams

ADG441 Diagram
Functional Block Diagram for ADG441

仕様

Switch Type SPST
# Channels 4
Ron (Ohms) 40Ohms
Id, Is (ON) 80pA
Bandwidth n/a
t ON 85ns
t OFF 45ns
Supply Voltage Dual (±15V),Single (+12V)
Power Dissipation (Max) 1.2mW

その他の製品を探す

ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

新製品情報のRSSフィードを取得
Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch