ADG431:  LC2MOS Precision Quad SPST Switch

The ADG431 is a monolithic CMOS device comprising four independently selectable switches. It is designed on an enhanced LC22MOS process which provides low power dissipation yet gives ...続きを見る

ADG431:  LC2MOS Precision Quad SPST Switch

製品概要

The ADG431 is a monolithic CMOS device comprising four independently selectable switches. It is designed on an enhanced LC22MOS process which provides low power dissipation yet gives high switching speed and low on resistance.

The ADG431 switches are turned on with a logic low on the appropriate control input. Each switch conducts equally well in both directions when ON and each has an input signal range that extends to the supplies. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.

Features

  • 44 V Supply Maximum Ratings
  • ± 15 V Analog Signal Range
  • Low On-Resistance (<24 O)
  • Ultralow Power Dissipation (<3.9 µW)
  • Break-Before-Make Switching Action
  • TTL/CMOS-Compatible Inputs
  • Low Leakage (<0.25 nA)
  • Fast Switching Times
    - ton <165 ns
    - toff <130 ns
  • Plug-In Replacement for DG411/DG412/DG413
  • 16-Lead DIP and SOIC Packages

Diagrams

ADG431 Diagram
Functional Block Diagram for ADG431

仕様

Switch Type SPST
# Channels 4
Ron (Ohms) 17Ohms
Id, Is (ON) 100pA
Bandwidth n/a
t ON 90ns
t OFF 60ns
Supply Voltage Multiple (±15V, +5V),Single (+12V, +5V)
Power Dissipation (Max) 3.5µW

その他の製品を探す

ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

新製品情報のRSSフィードを取得
Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
ADG902 SPST 1 n/a