可変ゲイン・アンプ

AD8366 - DC to 500 MHz, Dual Digital Gain Trim Amplifier

ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

AD8639 - 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier

AD8260 - High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps

新製品情報のRSSフィードを取得

可変ゲイン・アンプ(VGA)は、半世紀以上にわたり、各種のリモート・センシング/通信機器に使用されています。超音波、レーダー、探知装置から、無線通信や音声分析に至る多岐にわたるアプリケーションで、ダイナミック性能を改善するために可変ゲインが利用されています。

Loading Selection Table Data, Please wait...