<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>アナログ・デバイセズ：特殊機能アンプの新製品情報</title>
    <link>http://www.analog.com</link>
    <description>アナログ・デバイセズ：特殊機能アンプの新製品情報</description>
    <pubDate>Fri, 03 May 2013 17:47:50 GMT</pubDate>
    <dc:date>2013-05-03T17:47:50Z</dc:date>
    <item>
      <title>AD8422, High Performance, Low Power, Rail-to-Rail Precision Instrumentation Amplifier</title>
      <link>http://www.analog.com/jp/specialty-amplifiers/instrumentation-amplifiers/ad8422/products/product.html</link>
      <description>The AD8422 is a high precision, low power, low noise, rail-to-rail
instrumentation amplifier that delivers the best performance
per unit microampere in the industry. The AD8422 processes
signals with ultralow distortion performance that is load
independent over its full output range.&lt;/p&gt;
&lt;p&gt;The AD8422 is the third generation development of the industry standard &lt;a</description>
      <category>特殊機能アンプ</category>
      <category>計装アンプ／プログラマブル・ゲインアンプ</category>
      <pubDate>Fri, 03 May 2013 17:47:50 GMT</pubDate>
      <guid>http://www.analog.com/jp/specialty-amplifiers/instrumentation-amplifiers/ad8422/products/product.html</guid>
      <dc:date>2013-05-03T17:47:50Z</dc:date>
    </item>
    <item>
      <title>AD8479, ディファレンス・アンプ、高精度、高コモンモード・電圧</title>
      <link>http://www.analog.com/jp/specialty-amplifiers/current-sense-amplifiers/ad8479/products/product.html</link>
      <description>AD8479は、非常に高い入力コモンモード電圧範囲を持つデファレンス･アンプです。AD8479は、高精度デバイスで、ユーザーは最大±600Vまでの高いコモンモード電圧の中に存在する差動信号を正確に計測することができます。AD8479は、磁気式アイソレーションを必要としないアプリケーション内で、低価格でアイソレーション・アンプを置き換えることがきます。デバイスは、±600Vのコモンモード電圧範囲にわたって動作し、コモンモードまたは差動モードの最大±600Vまでのトランジエントから保護される入力を備えています。
&lt;/p&gt;&lt;p&gt;
AD8479は、低オフセット電圧、低オフセット・ドリフト、低ゲイン誤差ドリフト、低コモンモード除去ドリフトおよび広い周波数範囲にわたる優れたCMRR特性を備えています。
&lt;/p&gt;&lt;p&gt;
AD8479は、省スペースの8ピンSOICパッケージを採用しています。この製品は、－</description>
      <category>特殊機能アンプ</category>
      <category>電流検出アンプ</category>
      <pubDate>Tue, 30 Apr 2013 15:53:36 GMT</pubDate>
      <guid>http://www.analog.com/jp/specialty-amplifiers/current-sense-amplifiers/ad8479/products/product.html</guid>
      <dc:date>2013-04-30T15:53:36Z</dc:date>
    </item>
    <item>
      <title>AD8338, 可変ゲイン・アンプ、低消費電力、18MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt;</title>
      <link>http://www.analog.com/jp/specialty-amplifiers/variable-gain-amplifiers/ad8338/products/product.html</link>
      <description>AD8338は、可変ゲイン・アンプ（VGA）で、LF～18MHzの周波数全体にわたって、完全差動信号パス、低消費電力、低ノイズ、および的確なゲイン、を必要とするアプリケーションを対象としています。またこのデバイスは、必要があればシングルエンドの信号源にも使って動作することもできます。
&lt;/p&gt;&lt;p&gt;
基本のゲイン機能は、公称ゲイン範囲0dB～80dBで、デシベル・リニアとなっています；この公称ゲイン範囲は0.1V～1.1VのGAINピン上の制御電圧に対応します。ゲイン範囲は、INPDピンとINMDピンでの内部サミング・ノードに直接アクセスすることで、ゲイン範囲を上げたり、または下げたり、調整することができます。例えば、もし47Ω抵抗をINPDピンとINMDピンに適応すると、1.5nV/√Hzの入力換算ノイズ・レベルを持つ、20dB～100dBのゲイン範囲が設定されます。
&lt;/p&gt;&lt;p&gt;
A</description>
      <category>特殊機能アンプ</category>
      <category>可変ゲイン・アンプ (VGA)</category>
      <pubDate>Mon, 29 Apr 2013 12:16:06 GMT</pubDate>
      <guid>http://www.analog.com/jp/specialty-amplifiers/variable-gain-amplifiers/ad8338/products/product.html</guid>
      <dc:date>2013-04-29T12:16:06Z</dc:date>
    </item>
    <item>
      <title>ADL5610, 30 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; to 6 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; RF/IF Gain Block</title>
      <link>http://www.analog.com/jp/specialty-amplifiers/rfif-amplifiers/adl5610/products/product.html</link>
      <description>The ADL5610 is a single ended RF/IF gain block amplifier that provides broadband operation from 30 MHz to 6 GHz. The ADL5610 provides a low noise figure of 2 dB with a very high OIP3 of over 38 dBm simultaneously, which delivers a high dynamic range. 

&lt;p&gt;The ADL5610 provides a gain of 18 dB, which is stable over frequency, temperature, power supply, and from device to device. The amplifier is</description>
      <category>特殊機能アンプ</category>
      <category>RFアンプ</category>
      <pubDate>Fri, 08 Mar 2013 08:58:14 GMT</pubDate>
      <guid>http://www.analog.com/jp/specialty-amplifiers/rfif-amplifiers/adl5610/products/product.html</guid>
      <dc:date>2013-03-08T08:58:14Z</dc:date>
    </item>
    <item>
      <title>ADL5545, RF / IFゲイン・ブロック、30MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt;～6GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt;</title>
      <link>http://www.analog.com/jp/specialty-amplifiers/rfif-amplifiers/adl5545/products/product.html</link>
      <description>ADL5545は、シングルエンドのRF / IF用ゲイン・ブロック・アンプで、30MHz～6GHzの広帯域動作を提供します。ADL5545は、5V電源でわずか56mAしか使わず、36dBm以上のOIP3を提供します。
&lt;/p&gt;&lt;p&gt;
ADL5545は、24dBのゲインを提供し、周波数全域、温度範囲全域、電源電圧全域、各デバイス相互間に対して安定な動作をします。このアンプは、工業標準のSOT-89パッケージで、入力、出力において内部的に50Ωでマッチングされていますので、ADL5545は広範囲なアプリケーションに非常に容易に採用することができます。動作には、入力 / 出力のAC結合用コンデンサ、電源デカップリング・コンデンサおよびDCバイアス用インダクタの外付け部品のみが必要となります。
&lt;/p&gt;&lt;p&gt;
ADL5545は、InGaP HBTプロセスで製造されているため、±1.5 kV（クラス</description>
      <category>特殊機能アンプ</category>
      <category>RFアンプ</category>
      <pubDate>Fri, 08 Mar 2013 07:51:00 GMT</pubDate>
      <guid>http://www.analog.com/jp/specialty-amplifiers/rfif-amplifiers/adl5545/products/product.html</guid>
      <dc:date>2013-03-08T07:51:00Z</dc:date>
    </item>
    <item>
      <title>ADL5544, RF / IFゲイン・ブロック、30MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt;～6GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt;</title>
      <link>http://www.analog.com/jp/specialty-amplifiers/rfif-amplifiers/adl5544/products/product.html</link>
      <description>ADL5544は、シングルエンドのRF / IF用ゲイン・ブロック・アンプで、30MHz～6GHzの広帯域動作を提供します。ADL5544は、5V電源でわずか55mAしか使わず、34dBm以上のOIP3を提供します。
&lt;/p&gt;&lt;p&gt;
ADL5544は、17dBのゲインを提供し、周波数全域、温度範囲全域、電源電圧全域、各デバイス相互間に対して安定な動作をします。このアンプは、工業標準のSOT-89パッケージで、入力、出力において内部的に50Ωでマッチングされていますので、ADL5544は広範囲なアプリケーションに非常に容易に採用することができます。動作には、入力 / 出力のAC結合用コンデンサ、電源デカップリング・コンデンサおよびDCバイアス用インダクタの外付け部品のみが必要となります。
&lt;/p&gt;&lt;p&gt;
ADL5544は、InGaP HBTプロセスで製造されているため、±1.5kV（クラス1</description>
      <category>特殊機能アンプ</category>
      <category>RFアンプ</category>
      <pubDate>Fri, 08 Mar 2013 06:39:13 GMT</pubDate>
      <guid>http://www.analog.com/jp/specialty-amplifiers/rfif-amplifiers/adl5544/products/product.html</guid>
      <dc:date>2013-03-08T06:39:13Z</dc:date>
    </item>
  </channel>
</rss>