アプリケーション・ノート (2)
- AN-713: 電圧リファレンスの長期ドリフトについて (pdf, 95 kB)
- AN-713: The Effect of Long-Term Drift on Voltage References (pdf, 237 kB)
実用回路 (11)
- CN-0032: Converting a Single-Ended Signal with the AD7982 Differential PulSAR ADC (pdf, 99 kB)
- CN-0033: Converting a Single-Ended Signal with the AD7984 Differential PulSAR ADC (pdf, 98 kB)
- CN-0104: Parametric Measurement Unit and Supporting Components for ATE Applications Using the AD5522 PMU and the AD7685 16-Bit ADC (pdf, 247 kB)
- CN-0123: Automated Calibration Technique That Reduces the AD5360 16-Channel, 16-Bit DAC Offset Voltage to Less Than 1 mV (pdf, 132 kB)
- CN-0130: Integrated Device Power Supply (DPS) for ATE with Output Voltage Range 0 V to 25 V (pdf, 231 kB)
- CN-0131: 16 Channels of Programmable Output Span Using the AD5360 16-Bit Voltage Output DAC (pdf, 85 kB)
-
CN-0180
(pdf, 388 kB)
Precision Single-Supply Differential ADC Driver for Industrial-Level Signals - CN-0180: Precision Single-Supply Differential ADC Driver for Industrial-Level Signals (pdf, 388 kB)
- CN-0240: Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection (pdf, 336 kB)
- CN-0261: Optimizing AC Performance in an 18-bit, 250 kSPS, PulSAR Measurement Circuit (pdf)
- CN-0306: A 16-Bit, 100 kSPS Low Power Successive Approximation ADC System with Optimum Low Power Drive Amplifier for Sub-Nyquist Input Signals Up to 1 kHz (pdf, 297 kB)
技術関連記事 (3)
データシート (4)
- ADR430/ADR431/ADR433/ADR434/ADR435/ADR439: 電流シンク/ソース能力を持つ超低ノイズXFETリファレンス電圧 (Rev I, 05/2011) (pdf, 1847 kB)
- ADR430/ADR431/ADR433/ADR434/ADR435/ADR439: Ultralow Noise XFET Voltage References with Current Sink and Source Capability Data Sheet (Rev J, 07/2011) (pdf, 1847 kB)
- ADR431-EP/ADR434-EP/ADR435-EP: Low Noise XFET Voltage References with Current Sink and Source Capability (Rev A, 08/2010) (pdf, 145 kB)
- ADR431/ADR434/ADR435-DSCC: Microcircuit, Linear, Low Noise, Voltage Reference, Monolithic Silicon Military Data Sheet (Rev A, 12/2010)
用語集 (1)
メディア掲載一覧 (2)
- ADR43x: The Newest Family of High Precision, Low Noise XFET®
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
プレス・リリース (1)
- 産業用機器や計測機器の設計を簡素化し開発時間を短縮するデータ・アクイジションIC「ADAS3022」を発表 (15 Nov 2012)
関連記事 (1)
-
Low-Power Data Conversion Technology Enhances Portability
(Electropages, 10/5/2006)