Download Software
View Hardware Documentation
Single Channel
| Board Number | RF Output | RF Channel Space | Loop Bandwidth | Synthesizer Supply | RF VCO Supply | |
|---|---|---|---|---|---|---|
| 1 | EVAL-ADF411XEBZ11 | - | - | - | 5V or 3V | - |
| 2 | EVAL-ADF4001EBZ22 | - | - | - | 5V or 3V | - |
| 3 | EVAL-ADF4002EBZ12 | - | - | - | 3V | - |
| 4 | EVAL-ADF4007EBZ1 | - | - | - | 3V | - |
| 5 | EVAL-ADF4112EBZ1 | 836 MHz | 30 kHz | 3 kHz | 5 V or 3 V | 5 V |
| 6 | EVAL-ADF4113EBZ1 | 900 MHz | 200 kHz | 20 kHz | 5 V or 3 V | 5 V |
| 7 | EVAL-ADF4113EBZ2 | 1750 MHz | 200 kHz | 20 kHz | 5 V or 3 V | 5 V |
| 8 | EVAL-ADF4113HVEB1Z | 1500 MHz | 200 kHz | 20 kHz | 5 V or 3 V | 5 V |
| 9 | EVAL-ADF4118EBZ1 | 1960 MHz | 200 kHz | 20 kHz | 5 V or 3 V | 5 V |
| 10 | EVAL-ADF4106EBZ1 | 5800 MHz | 1 MHz | 100 kHz | 3 V | 5 V |
| 11 | EVAL-ADF4108EBZ1 | 5800 MHz | - | - | 3 V | - |
1 The EVAL-ADF411XEB1 is a general-purpose evaluation board with all auxiliary components (decoupling capacitors, power supply regulators) but without the synthesizer, VCO or loop filter. It can accommodate all devices in the ADF4110 and ADF4116 families, and ADF4106 and ADF4107 parts. This board should be ordered if the customer's requirements are different from what is listed for boards 3, 4, 5, 6 or 7 above. Samples of the specific synthesizer should be ordered at the same time. The customer can then insert this on the board, choose a VCO to meet the frequency requirements and design the loop filter to fit the application needs.
2 The EVAL-ADF4001EB2, and EVAL-ADF4002EBZ1 are general-purpose evaluation boards with all auxiliary components (decoupling capacitors, power supply regulators) but without VCO or loop filter. They contain the ADF4001BRUZ or ADF4002BRUZ respectively. The customer can choose a VCO to meet the frequency requirements and design the loop filter to fit the application needs.
By following the software link, above, you will be taken to a location where the evaluation board control software is available for download. Full documentation on each of the above boards is also included in this. At the software location, there is also a utility available to aid in the loop filter design.
Two Channel
| Board Number | RF Output | RF Channel Space |
RF Loop Band- width |
Synthesizer Supply |
RF VCO Supply | IF Output |
IF Channel Space |
IF Loop Bandwidth |
IF VCO Supply | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | EVAL-ADF421XEB11 | - | - | - | 3 V or 5 V | 3 V or 5 V | - | - | - | 3 V or 5 V |
| 2 | EVAL-ADF4208EB12 | - | - | - | 3 V or 5 V | 3 V or 5 V | - | - | - | 3 V or 5 V |
1 The EVAL-ADF421XEB1 is a board for the following list of devices: ADF4212L; ADF4217L; ADF4218L; ADF4219L. It contains all auxiliary components but without VCO's, Synthesizers or loop filters for the IF and RF sections. The board can be configured to meet the exact application requirements.
2 The EVAL-ADF4208EB1 is a board for the ADF4208 with all auxiliary components but without VCO's , Synthesizers or loop filters for the IF and RF sections. The board can be configured to meet the exact application requirements.
Download Software
View Hardware Documentation
Single Channel
| Board Number | RF Output | RF Channel Space | Loop Bandwidth | Synthesizer Supply | RF VCO Supply | |
|---|---|---|---|---|---|---|
| 1 | EVAL-ADF4153EBZ1 | 1750 MHz | 200 kHz | 20 kHz | 3V | 5V |
| 2 | EVAL-ADF4154EBZ1 | 1650 MHz | 300 kHz | 100 kHz | 3V | 5V |
| 3 | EVAL-ADF4156EBZ1 | 5800 MHz | 300 kHz | 100 kHz | 3V | 5V |
| 4 | EVAL-ADF4157EB1Z | 1650 MHz | 300 kHz | 100 kHz | 3V | 5V |
1. The EVAL-ADF4153EB1 is an evaluation board for the ADF4153. The board contains the ADF4153 and all auxiliary components but without a frequency reference.
2. The EVAL-ADF4154EB1 is an evaluation board for the ADF4154. The board contains the ADF4154 and all auxiliary components with a 19.2MHz reference.
Single Channel (Fast Settling)
| Board Number | RF Output | RF Channel Space | Loop Bandwidth | Synthesizer Supply | RF VCO Supply | |
|---|---|---|---|---|---|---|
| 1 | EVAL-ADF4193EBZ1 | 1843 MHz | 200 kHz | 60 kHz | 3V | 5V |
| 2 | EVAL-ADF4193EBZ2 | - | - | - | 3V | 5V |
1. The EVAL-ADF4193EB2 is an evaluation board for the ADF4193. The board contains the ADF4193 and all auxiliary component but without VCO's or loop filter for the RF. The board can be configured to meet the exact application requirements. Both the ADF4193 EB1 and EB2 evaluation boards require a suitable reference as specified in the datasheet.
Two Channel
| Board Number | RF Output | RF Channel Space | RF Loop Bandwidth | Synthesizer Supply | RF VCO Supply | IF Output | IF Channel Space | IF Loop Bandwidth | IF VCO Supply | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | EVAL-ADF4252EBZ1 | 1750 MHz | 200 kHz | 20 kHz | 3V | 5V | 540 MHz | 200 kHz | 20 kHz | 5V |
| 2 | EVAL-ADF4252EBZ21 | - | - | - | 3V | - | - | - | - | - |
1 The EVAL-ADF4252EB2 is an evaluation board for the ADF4252. This is a 2-channel device with a Fractional-N RF channel and an Integer-N IF channel. The board contains the ADF4252BCP and all auxiliary components but without VCO's or loop filters for the RF and IF channels. The board can be configured to meet the exact application requirements.
Download Software
View Hardware Documentation
| Board Number | RF Output | RF Output Availability | RF Channel Space | Loop Bandwidth | Synthesizer Supply | RF VCO Supply | |
|---|---|---|---|---|---|---|---|
| 1 | EVAL-ADF4350EB1Z1 | 137.5 - 4400 MHz | Primary | 200 kHz | 20 kHz | 3.3V | 3.3V |
| 2 | EVAL-ADF4350EB2Z2 | 137.5 - 4400 MHz | Primary/Auxiliary | 200 kHz | 20 kHz | 3.3V | 3.3V |
1 The EVAL-ADF4350EB1Z is a higher performance evaluation board and the recommended board for ADF4350.
2 To utilize the Auxiliary RF Output, the EVAL-ADF4350EB2Z is recommended as this output is not available on the EVAL-ADF4350EB1Z.
Download Software
View Hardware Documentation
| Board Number | RF Output | RF Channel Space | Loop Bandwidth | ADF4360 Supply | |
|---|---|---|---|---|---|
| 1 | EVAL-ADF4360-0EBZ1 | 2400MHz - 2725 MHz | 200 kHz | 10 kHz | 3V |
| 2 | EVAL-ADF4360-1EBZ1 | 2050 MHz - 2450 MHz | 200 kHz | 10 kHz | 3V |
| 3 | EVAL-ADF4360-2EBZ1 | 1850 MHz - 2150 MHz | 200 kHz | 10 kHz | 3V |
| 4 | EVAL-ADF4360-3EBZ1 | 1600 MHz - 1950 MHz | 200 kHz | 10 kHz | 3V |
| 5 | EVAL-ADF4360-4EBZ1 | 1450 MHz - 1750 MHz | 200 kHz | 10 kHz | 3V |
| 6 | EVAL-ADF4360-5EBZ1 | 1200 MHz - 1400 MHz | 200 kHz | 10 kHz | 3V |
| 7 | EVAL-ADF4360-6EBZ1 | 1050 MHz - 1250 MHz | 200 kHz | 10 kHz | 3V |
| 8 | EVAL-ADF4360-7EBZ11 | 800 MHz - 920 MHz1 | 200 kHz | 10 kHz | 3V |
| 9 | EVAL-ADF4360-8EBZ12 | 110 MHz - 130 MHz2 | 1 MHz | 50 kHz | 3V |
| 10 | EVAL-ADF4360-9EBZ13 | 320 MHz - 384 MHz3 | 1.6 MHz | 50 kHz | 3V |
1 The ADF4360-7 is a device that operates with an external inductor. The EVAL-ADF4360-7EBZ1 board uses a 3.9 nH inductor to give a range of 800 MHz to 920 MHz. If an alternative range is required, consult the data sheet to choose the correct inductor for a particular range. The full frequency range of the ADF4360-7 is 500 MHz to 2400 MHz.
2 The ADF4360-8 is a device that operates with an external inductor. The EVAL-ADF4360-8EBZ1 board uses a 220 nH inductor to give a range of 110 MHz to 130 MHz. If an alternative range is required, consult the data sheet to choose the correct inductor for a particular range. The full frequency range of the ADF4360-8 is 65 MHz to 400 MHz.
3 The ADF4360-9 is a device that operates with an external inductor. The EVAL-ADF4360-8EBZ1 board uses a 22 nH inductor to give a VCO range of 320 MHz to 384 MHz. If an alternative range is required, consult the data sheet to choose the correct inductor for a particular range. The full frequency range of the ADF4360-9 is 65 MHz to 400 MH in fundamental mode and 2 - 200 MHz with the programmable output divider enabled.
Last modified: 19th March, 2010 |