myAnalog_id
https://my.analog.com
https://registration.analog.com
Analog Devices
  • カートを見る
  • myAnalog
  • ログイン
  • お問い合わせ
  • パラメータによる検索
  • 置換品の検索(製造中止&他社からの置換)
  • ホーム
  •  >RF/IF
  •  >ログアンプ/ディテクタ
  • myAnalogへ保存  
  • ページの印刷
  • このページをメール
  • RF/IF
  • DDSモジュレータ
  • デジタル・アップ/ダウン・コンバータ
  • DDS(ダイレクト・デジタル・シンセサイザ)
  • ログアンプ/ディテクタ
  • ミキサー/乗算器
  • 変調器/復調器
  • PLLシンセサイザ/VCO内蔵
  • ゲイン・ブロック
  • RF/IFトランシーバ
  • RFスイッチ
  • パワー・ディテクタ/RMS
  • 送受信用サブシステム
  • 小電力無線用トランシーバ
  • 全ての製品カテゴリー
  • 全てのアプリケーション
  • 設計支援
  • オンライン購入


ICs for Enhanced Handset User Experience

Handsets

Download this Handset Ad
(pdf, 6,243,948 bytes)


Analog Devices offers a comprehensive portfolio of innovative, high performance analog ICs specifically designed to extend today's consumer digital lifestyle to cellular handsets. more ...

  • Power Management for Wireless Devices
  • Video Camera/Display for Wireless Devices
  • Sensors and User Interface ICs for Wireless Devices
  • Audio Systems for Wireless Devices
  • Selection Table



Power the Ultimate Experience

Power Management for Wireless Devices

Power control is essential in a modern handset design, as integrated multimedia and control features continue to push power consumption while long standby and talk times need to be maintained. Analog Devices offers a range of specifically designed, high efficiency, integrated solutions requiring reduced component count and more compact cellular handset design.

High Efficiency, High Power, Feature-Rich Flash LED Driver for Mid- to High End Camera Phones

The ADP1653 is an ultracompact, high efficiency, 12 V boost converter, specifically designed and optimized for use in cellular camera phones. The ADP1653 consumes a mere 7.2 mm × 6.4 mm of board space while still offering high efficiency flash circuitry that can drive one string of high brightness LEDs up to 500 mA, as well as a separate indicator LED at lower currents up to 17 mA. This device employs a dual-mode interface, which can be set to I2C® or to a 2-bit logic interface. With both interfaces, the flash LED may be driven in torch or flash mode. The ADP1653 also offers a unique Tx masking feature intended to dynamically reduce the current of the flash LED in less than 50 µs, when the current of the power amplifier bursts in RF transmission. The ADP1653 integrates multiple safety features such as soft start, flash timeout, power NFET current limit, overthermal protection, and overvoltage protection. Small size, high efficiency, advanced programmability, and safety are just some of the key advantages of the new ADP1653 flash LED driver.

ADP1653 Features
  • Dual series LED flash
  • High efficiency
  • I2C or hardware mode options
  • Only 4 external components

RF Power Detectors for 3G+ Communications

Third-generation communications systems utilize complex modulation schemes to provide increasing data rates. The resulting signals have large and changing crest factors (peak to average ratios). To avoid clipping of these signals, PAs must be operated in their linear region where they are less efficient and, thus, consume higher levels of power. Accurate power measurement and control will help extend the battery usage time as well as assure compliance to the local regulatory requirements, such as ETSI and FCC. Measuring the true power levels of complex waveforms can be very difficult. RMS power detectors are the best for this application as they measure the true rms power level of the signal. Log detectors and peak detectors are much more sensitive to crest factors and can introduce errors of 2 dB to 5 dB. Temperature stability is another factor since PAs will drift with time and temperature. Power detectors from Analog Devices exhibit minimal drift over the full �40°C to +85°C range. The two newest rms power detectors for handsets/mobile terminals from ADI are the ADL5500 and ADL5501.

ADL550x Features
  • Operating frequency range of 50 MHz to 6000 MHz
  • Accuracy and temperature stability of ±0.2 dB (�40°C to +85°C)
  • Dynamic range up to 30 dB
  • Supply voltage range of 2.7 V to 5.5 V with 1.1 mA of current consumption (no signal)
  • ADL5500: 1 mm × 1 mm WLCSP package
  • ADL5501: 1.25 mm × 2 mm SC70 package

Parallel Backlight Drivers

End users are demanding bigger, brighter, and thinner displays. The ADM8845 and ADM8843 charge-pump-based backlight drivers are designed for driving up to six and four white LEDs in parallel, respectively, while ensuring uniform brightness of a backlit LCD display. By individually monitoring each LED current, excellent matching performance is achieved. The ADM8843 and ADM8845 are also designed to maximize power efficiency by switching automatically between three charge pump modes based on the input voltage. For applications with severe height restrictions, the ADM8843 offers an ultrathin package height of 0.5 mm.

ADM884x Features
  • One parallel WLED driver:
    •ADM8843 supports 4 WLEDs
    •ADM8845 supports 6 WLEDs
  • High efficiency fractional charge pump: 1×/1.5×/2× modes
  • Input voltage: 2.6 V to 5.5 V
  • 30 mA per channel
  • 1% LED current matching
  • External current setting capability
  • Hardware control of sub/main displays

back to top




See the Ultimate Experience

Video Camera/Display for Wireless Devices

ADI offers a wide range of solutions for video cameras and displays that make it easy to add video interface, integrated camera, digital television, digital radio, finger-driven navigation, touch screens, gaming, and lots more. Our technology enables precision lens control, brighter camera flash, brighter display lighting, and HDMI™ output to provide the ultimate user experience.

Lens Driver Optimized for Voice Coil Motor (VCM) Autofocus Camera Modules

The AD5821 lens driver is a single 10-bit DAC with 120 mA output sink current capability. It is designed to meet the requirements of autofocus (AF) applications in camera phones, camera modules, webcams, and PC cams. The IC operates from a single 2.7 V to 5.5 V supply and is controlled via a 2-wire (I2C-compatible) serial interface and has 1.8 V-compatible logic thresholds compatible with new digital cores.

AD5821 Features
  • 1.8 V, I2C interface
  • All dc operation = no noise
  • 2.56 mm × 2.56 mm, 3 × 3 array WLCSP package

Feature-Rich, Volume-Priced Video Buffer Reduces Power and Size for Portable Applications

The ADA4431-1 video buffer includes a standard definition video filter, automatic load detection, and a capless output stage. The device has a low quiescent current of 4 mA. The load detection feature turns on most circuitry the moment a cable is connected to the outputs. The charge pump reduces the need for a negative supply and eliminates the need for large ac coupling capacitors. This integrated product eliminates large passive filter networks, ac coupling, and the board space required to accommodate multiple components. It is available in a 24-lead LFCSP.

ADA4431-1 Features
  • 1 dB flatness out to 6 MHz
  • Charge pump provides negative supply
  • Low quiescent current: 4 mA typical
  • Ultralow power-down: 0.1 µA typical
  • On-chip load detection
  • Low 0.55 mm package height

ADV7520NK: Low Power HDMI Transmitter with On-Chip Consumer Electronics Control (CEC) Support

The ADV7520NK is an 80 MHz High-Definition Multimedia Interface (HDMI) transmitter that is perfect for cellular handsets. The digital video interface contains an HDMI v1.3 and DVI v1.0 compatible transmitter and supports HDTV formats up to 720p/1080i. The ADV7520NK also supports the programmable AVI InfoFrames and x.v.Color™ features of HDMI v1.3. With the inclusion of HDCP, the ADV7520NK allows the secure transmission of protected content as specified by the HDCP v1.3 protocol.

HDMI Features
  • 80 MHz operation supports all video formats up to 720p/1080i
  • Low power:
    •Less than 100 mW at 80 MHz
    •15 µW during power-down
  • Integrated CEC support
  • Single 1.8 V power supply
  • Inputs are 1.8 V to 3.3 V tolerant
  • 76-ball, Pb-free CSP_BGA package

Integrated Mobile TV Receiver

The ADMTV315 is a highly integrated system on a chip (SoC) front-end receiver for T-DMB/DAB/FM that is composed of a high performance RF front-end tuner and a QPSK (quadrature phase shift keying) demodulator in a small-size single package. The ADMTV315 exhibits ultralow power consumption of only 90 mW. It eliminates the need for an external LNA and uses minimal passive components, reducing both board footprint and BOM costs as compared with competitive solutions. In addition, the chip provides full digital AGC (automatic gain control) with no need for external PWM (pulse-width modulation) RC filter and tuning. Using a small, 144-ball, 7 mm × 7 mm CSP_BGA package, it is the best solution for highly integrated T-DMB/DAB/FM systems and portable applications where low power consumption is critical.

Mobile TV Features
  • RF tuner and demodulator SoC for T-DMB, DAB, and FM
  • Band-III/L-Band/FM triple-band
  • Ultralow power consumption: 90 mW
  • 1.2 V supply voltage for core and 1.8 V/2.8 V dual supply

back to top




Sense the Ultimate Experience

Sensors and User Interface ICs for Wireless Devices

Analog Devices offers design engineers a wide range of touch control and motion sensor solutions making it easy to add new features. Our technology enhances user interface and many motion-enabled applications for the ultimate user experience.

Touch Control ICs Enhance User Experience

For products with increasing feature convergence, finger-driven navigation enhances the user experience for both designers and consumers. The AD714x CapTouch™ family of programmable capacitance-to-digital converters enables the design of innovative and robust touch control interfaces to replace mechanical switches in mobile handset devices. For single electrode capacitance sensors, the AD7147 provides highly accurate measurement and responsiveness. Featuring 13 capacitance inputs and femtofarad resolution, the AD7147 allows mobile electronics designers to implement a touch pad, scroll wheel, slider, or up to 36 buttons per device. The addition of integrated active shield technology on the AD7147 improves noise performance and allows designers the freedom to place the sensor farther away from the IC. The device also includes on-chip calibration algorithms that compensate for changes in temperature and humidity while ensuring that users with different finger sizes receive equally responsive sensor performance.

AD7147 Features
  • Environmental calibration
  • Low power: 1 mA in full power mode, 50 µA in low power mode, 2 µA shutdown power
  • 24-lead, 4 mm × 4 mm LFCSP

iMEMS Motion Signal Processing™

iMEMS® low power motion sensors can be used for numerous applications in cellular handsets, including enhanced user interface, situational awareness, gaming, tilt correction for compass-equipped phones, drop protection, camera image stabilization, and more. Recognized for its MEMS manufacturing technology and ability to combine MEMS sensor structures with signal conditioning circuitry, Analog Devices leveraged this expertise to reduce the power consumption of its ADXL3xx family of 3-axis motion sensors to a mere 180 µA at a supply voltage of 1.8 V. Available in a low profile 4 mm × 4 mm × 1.45 mm plastic lead frame chip scale package (LFCSP), iMEMS motion sensors are among the most reliable and smallest available today. Combined, these unique qualities allow designers to incorporate motion-sensing features into cellular handsets where space and power are at a premium.

iMEMS Features
  • 3-axis sensing
  • Low power: 180 µA at 1.8 V (typical)
  • Single-supply voltage: 1.8 V to 3.6 V
  • 10,000 g shock survival
  • Excellent temperature stability
  • Bandwidth adjustment with a single capacitor
  • RoHS/WEEE Pb-free compliant
  • 4 mm × 4 mm × 1.45 mm LFCSP package

back to top




Hear the Ultimate Experience

Audio Systems for Wireless Devices

As a pioneer in digital audio, ADI offers a wide range of handset audio subsystem products that enable higher quality audio for music, videos, games, and voice recognition. This includes longer playback time, smaller size, lower noise, reduced distortion, and overall better sound.

High Efficiency, Mono Class-D Audio Amplifier with Automatic Level Control

The SSM2317 is a fully integrated, super high efficiency Class-D audio amplifier with ALC (auto level control) function built in. This function can be activated to suppress clipping and improve dynamic range. This feature only requires one external resistor tied to GND via the VTH pin and an activation voltage on the ALC_EN pin. It is designed to maximize audio performance for mobile phone applications. The SSM2317 also features a high efficiency, low noise modulation scheme that does not require any external LC output filters. The modulation continues to provide high efficiency even at low output power. It operates with 90% efficiency at 1.4 W into 8 Ω or 85% efficiency at 3 W into 3 Ω from a 5.0 V supply and has an SNR of >93 dB. Spread-spectrum pulse density modulation (PDM) is used to provide lower EMI radiated emissions compared with other Class-D architectures. The SSM2317 is specified over the industrial temperature range of -40°C to +85°C. It has built-in thermal shutdown and output short-circuit protection. It is available in a 9-ball, 1.5 mm × 1.5 mm wafer level chip scale package (WLCSP).

SSM2317 Features
  • 700 mW into 8 Ω load at 4.2 V supply (ALC 80%)
  • 20 nA ultralow shutdown current
  • Pop-and-click suppression
  • Built-in resistors reduce board component count
  • Default fixed 18 dB or user adjustable gain setting

Low Noise, Ultralow Power, Digital Output Microphone Preamp

The ADAU1301 is a low noise, ultralow power, digital output preamp designed for embedding into miniature microphone modules where it offers best-in-class signal-to-noise ratio, low distortion, and unsurpassed EMI and RF immunity. Consuming typically 400 µA from a 1.8 V supply voltage, the ADAU1301 provides 20 kHz bandwidth, a signal-to-noise ratio exceeding 61 dB, and a dynamic range of more than 86 dB. The ADAU1301 includes sleep mode with rapid wake-up and can be configured to support left and right mode operation on one data input. The ADAU1301 is available in a 0.8 mm × 1.2 mm chip scale package as well as a bare die.

ADAU1301 Features
  • 20 kHz bandwidth, >61 dB(A) SNR, >86 dB DNR
  • 400 µA/1.8 V (37 µA in sleep mode)
  • Bit stream output (PDM), 1 MHz to 4 MHz clock
  • Supports 5-lead interface, including L&R selection

back to top




Product Selection Table


Sensors and User Input ICs

Touch Control ICs
Part # Description Samples
AD7142 Capacitive touch sensors for keypads, navigation wheels, buttons, and sliders Order Samples
AD7143 Capacitive touch sensors for keypads, navigation wheels, buttons, and sliders Order Samples
AD7147 Capacitive touch sensors for keypads, navigation wheels, buttons, and sliders Order Samples
AD7148 Capacitive touch sensors for keypads, navigation wheels, buttons, and sliders Order Samples
Touch Screen Controllers
AD7877 Touch screen controller with LCD noise reduction feature Order Samples
AD7843 Touch screen digitizer, 1.4 mW power at 125 kSPS Order Samples
AD7873 Touch screen digitizer, 1.4 mW power at 125 kSPS Order Samples
Motion Sensors
ADXL323 2-Axis accelerometer, ±3 g range Order Samples
ADXL330 3-Axis accelerometer, ±3 g range Order Samples
Temperature Sensors
ADT75 Digital-output temperature sensor, 8-lead, 3.0 mm × 4.9 mm MSOP Order Samples

back to top

RF Power Detectors/Controllers

Logarithmic Response
Part # Description Samples
AD8314 45 dB RF detector/controller for GSM/CDMA/W-CDMA Order Samples
AD8315 50 dB RF detector/controller for GSM/EDGE Order Samples
AD8311 50 dB GSM PA controller, 1 mm × 1.5 mm WLCSP Order Samples
AD8312 45 dB RF detector for GSM/CDMA/W-CDMA Order Samples
TruPwr™ RMS Response
AD8361 30 dB detector for CDMA/W-CDMA Order Samples
ADL5500 30 dB detector for CDMA/W-CDMA, 1 mm × 1 mm WLCSP Order Samples
ADL5501 30 dB detector for CDMA/W-CDMA, SC70 Order Samples

back to top

Power Management ICs

LCD Display Backlight Drivers
Part # Description Samples
ADM8843 Precision LED drivers for 4 LEDs: 1% current matching Order Samples
ADM8845 Precision LED drivers for 6 LEDs: 1% current matching Order Samples
White LED Flash Drivers
ADP1653 I2C-programmable, 3 W LED driver in 3 mm × 3 mm, 16-lead LFCSP Order Samples
USB Switches
ADG787 Dual 2:1 USB 1.1 switch in 1.5 mm × 2.0 mm LFCSP Order Samples
ADG772 USB 1.1/USB 2.0, 2 × SPDT audio switch in 1.3 mm × 1.6 mm LFCSP Order Samples
ADG3242 2 × SPST USB 2.0 switch in 8-lead, 2.8 mm × 2.8 mm SOT-23 Order Samples

back to top

Video, Imaging, and Display ICs

Camera Module ICs
Part # Description Samples
AD5398 Lens driver for autofocus with VCM, 1.5 mm × 1.7 mm WLCSP and LFCSP Order Samples
AD5821 Lens driver for autofocus with VCM, 1.8 V I2C interface, 1.5 mm × 1.7 mm WLCSP, die and wafer available Order Samples
TV Output Devices
AD9387NK High performance, low power HDMI interface in 6 mm × 6 mm, 76-ball CSP_BGA Order Samples
ADV7179 NTSC/PAL video encoder, 40-lead, 6 mm × 6 mm LFCSP Order Samples
ADV7390 NTSC/PAL/HDTV video encoder, 32-lead, 5 mm × 5 mm LFCSP Order Samples
ADV7520NK Low power HDMI interface with on-chip CEC support, 1080i on 1.8 V single supply Order Samples
ADA4431-1 Ultralow power SD video filter integrating load detection, dc output coupling, and SAG correction Order Samples
TV Input Devices
ADV7180 10-Bit NTSC/PAL/SECAM decoder Order Samples
Mobile TV Tuner and Receivers
ADMTV315 Low IF, integrated receiver for mobile T-DMB, DAB, and FM Order Samples
ADMTV316 Low IF, dual-channel, one-chip receiver for mobile T-DMB, DAB, and FM Order Samples
ADMTV102 Zero-IF tuner IC for mobile DVB-H, DVB-T, and DMB-TH Order Samples
MTV211 Low IF digital TV one-chip receiver for mobile ISDB-T 1-seg Order Samples

back to top

Audio ICs

Amplifiers
Part # Description Samples
AD8541 Audio microphone preamplifier 45 µA/amplifier Order Samples
AD8692 Audio microphone preamplifier 8 nVvHz noise, 10 MHz BW Order Samples
SSM2301 Mono filterless Class-D audio power amplifiers; 0.1% THD @ 1 W, 90% efficiency Order Samples
SSM2311 Mono filterless Class-D audio power amplifiers; 0.1% THD @ 1 W, 90% efficiency Order Samples
SSM2302 Stereo filterless Class-D audio power amplifiers; 0.1% THD @ 1 W, 90% efficiency Order Samples
SSM2304 Stereo filterless Class-D audio power amplifiers; 0.1% THD @ 1 W, 90% efficiency Order Samples
SSM2306 Stereo filterless Class-D audio power amplifiers; 0.1% THD @ 1 W, 90% efficiency Order Samples
SSM2211 1.5 W, Class-AB audio power amplifier, 0.2% THD @ 1 W Order Samples
CMOS Switches
ADG884 0.28 Ω, 400 µA, 2 × SPDT audio switch in 2 mm × 1.5 mm WLCSP Order Samples

back to top


  • 個人情報保護方針
  • myAnalog
  • お問い合わせ
  • サイト・マップ
  • 登録
  • 技術サポート
  • 利用規約
© 1995- Analog Devices, Inc. All Rights Reserved