DDS(ダイレクト・デジタル・シンセサイザ) - 技術関連記事
PDFを閲覧するには、Adobe Readerをインストー ルしてください。
技術関連記事
-
400-MSample DDSs Run On Only +1.8 VDC
... This line of highly integrated DDS ICs features on-board RAM and crystal-oscillator circuitry to simplify the generation of agile and exotic waveforms. (Microwaves & RF Cover Story, 12/2002) -
AD9858: Flexible Integrated Synthesizer For Wireless
... The most important feature of the AD9858 is its ability to change frequency in less than 5 ns, meaning that there is virtually no application left where you will need to go the expense of switching between two separate synthesizers. (AnalogZone, RF/IF Zone Products for the Week of 9/23/2002) -
ADI Buys Korean Mobile TV Chip Maker
(EE Times, 6/7/2006) - Basics of Designing a Digital Radio Receiver (Radio 101) (pdf, 77 kB)
- Blood Analysis Systems Require Wide Bandwidths and Fast Sample Processing Cycles and Analysis
-
Clock Requirements For Data Converters
(Electronic Design, 2/2005) -
DDS Applications
by Eva Murphy and Colm Slattery, Analog Devices, Inc. (EETimes, 9/26/2005) -
DDS Circuit Generates Precise PWM Waveforms
by Colm Slattery, Analog Devices, Inc. (EDN, 10/2/2003) -
DDS Design
By David Brandon, Analog Devices, Inc.
Direct digital synthesizers are known for their highly accurate digital tuning, low noise figure, and phase-continuous frequency-hopping capabilities, which make them more attractive than alternative analog frequency-synthesis solutions.
(EDN, 5/13/2004) -
DDS Device Produces Sawtooth Waveform
Ramp or sawtooth waveforms are useful for a broad range of applications, including automatic-test equipment, benchtest equipment, and actuator control. (EDN Design Idea, 7/10/2003) -
DDS Device Provides Amplitude Modulation
by Mary McCarthy, Analog Devices, Inc.
(EDN, September 2, 1999) -
DDS IC Initiates Synchronized Signals
(Microwaves & RF Cover Story, July 2005) -
DDS IC Plus Frequency-To-Voltage Converter Make Low-Cost DAC
by Noel McNamara, Analog Devices, Inc. (EDN Design Idea, 2/5/2004) -
DDS Simplifies Polar Modulation
By Ken Gentile, Analog Devices ... Basic modulation mathematics and DDS (direct digital synthesis) provide designers with an all-digital technique for generating polar-encoded carrier signals. (EDN, 8/5/2004) -
DDS Tackles BaseStations Head On
... This High-Performance, Low-Power Integrated Hybrid Synthesizer Flaunts A 10-b Digital-To-Analog Converter That Operates At Up To 1 GSample/s.
(Wireless Systems Design, September 2002) -
Digital Potentiometers Vary Amplitude In DDS Devices
(Electronic Design, Ideas for Design, 5/29/2000) - Digital Up/Down Converters: VersaCOMM™ White Paper (pdf, 97 kB)
-
Digital Waveform Generator Provides Flexible Frequency Tuning for Sensor Measurement
by Colm Slattery, Analog Devices (EDN, 12/17/2004) -
Improved DDS Devices Enable Advanced Comm Systems
by Valoree Young, Analog Devices
(Electronic Products, September 2006) -
Integrated DDS Chip Takes Steps To 2.7 GHz
This highly integrated 2.7-GHz source includes all essential DDS circuitry along with a clock driver, divider, high-resolution DAC, and combination phase detector/charge pump. (ED Online, April 2004) -
Introducing Digital Up/Down Converters: VersaCOMM™ Reconfigurable Digital Converters
(pdf, 63 kB)
Revolutionize your radio architectures -
Simple Circuit Controls Stepper Motors
by Noel McNamara, Analog Devices, Inc. (EDN Design Idea, 1/8/04) -
Speedy A/Ds Demand Stable Clocks
by Jeff Keip, Analog Devices, Inc. (EE Times, 3/18/04) -
Synchronized Synthesizers Aid Multichannel Systems
by David Brandon and John Kornblum, Analog Devices, Inc. (Microwaves & RF, 9/2005) -
The Year of the Waveform Generator
(Test & Measurement World, 12/1/2005) -
Two DDS ICs Implement Amplitude-shift Keying
by Noel McNamara, Analog Devices, Inc. (EDN Design Idea, 12/25/2003) -
Video Portables and Cameras Get HDMI Outputs
By Doug Bartow, Analog Devices, Inc.
特定のパーツ番号についてのリサーチ&技術資料をお探しの場合は、製品ページよりご覧ください。