REF196:  3.30V電圧リファレンス、高精度、マイクロパワー、低ドロップアウト

REF19xシリーズの高精度バンドギャップ電圧リファレンスは、特許取得の温度ドリフト曲率補正回路と安定性の高い薄膜抵抗のレーザ・トリミングの採用によって、きわめて低い温度係数と高い初期精度を実現しています。

REF19xシリーズは、出力電圧をわずか100mV上回る程度の電源から安定した出力電圧を供給するマイクロパワーの低ドロップアウト電圧(LDV)デバイスで、消費電流は45µA未満 ...続きを見る

REF196:  3.30V電圧リファレンス、高精度、マイクロパワー、低ドロップアウト

製品概要

REF19xシリーズの高精度バンドギャップ電圧リファレンスは、特許取得の温度ドリフト曲率補正回路と安定性の高い薄膜抵抗のレーザ・トリミングの採用によって、きわめて低い温度係数と高い初期精度を実現しています。

REF19xシリーズは、出力電圧をわずか100mV上回る程度の電源から安定した出力電圧を供給するマイクロパワーの低ドロップアウト電圧(LDV)デバイスで、消費電流は45µA未満です。ローTTLまたはCMOSレベルをスリープ・ピンに加えてイネーブルにするスリープ・モード時には出力をオフにし、電源電流を15µA未満まで低減します。

REF19xシリーズの電圧リファレンスは、拡張工業用温度範囲(1)(-40~+85℃)で仕様規定しており、自動車などのアプリケーションでは-40~+125℃の拡張工業用温度範囲(3)で代表値の性能仕様を規定しています。

すべての電気仕様グレードは、8ピンSOICパッケージで提供しています。最低の電気仕様グレードにのみPDIPパッケージがあります。

特長 

  • 初期精度:±2mV(max)
  • 温度係数:5ppm/℃(max)
  • 低消費電流:45μA(max)
  • スリープ・モード:15μA(max)
  • 低いドロップアウト電圧
  • ロード・レギュレーション:4ppm/mA
  • ライン・レギュレーション:4ppm/V
  • 高い出力電流能力:30mA
  • 短絡保護

ブロック図

REF196 ピン配置
REF196 ピン配置

仕様

Vout 3.3
Initial Accuracy (%) 0.3
Ref Out TC (ppm/C) 10ppm/C
Supply Voltage Range (V) +3.4 to +15
Supply Current (max) 45µA
Ref Output Current (mA) 30mA
0.1-10 Hz Noise (µV p-p) 33µV p-p
Temp Range(s) -40 to +85
Package SOIC,TSSOP
Reference Type Series-Low Dropout

その他の製品を探す

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
ADR827 1.25 0.4 15