REF03:  +2.5V電圧リファレンス、高精度、安定出力

REF03高精度電圧リファレンスは、電源電圧、周囲温度または負荷条件の変動に対する電圧変化を最小限に抑え安定性の高い+2.5V出力を供給します。±0.6%の初期精度および50ppm/℃の温度係数性能を備えています。改良されたバンドギャップ設計の採用によって、入力電圧範囲+4.5~+33Vの単電源動作、1mAの消費電流、優れた温度安定性を実現しています。

REF03は低価格が重要とさ ...続きを見る

REF03:  +2.5V電圧リファレンス、高精度、安定出力

製品概要

REF03高精度電圧リファレンスは、電源電圧、周囲温度または負荷条件の変動に対する電圧変化を最小限に抑え安定性の高い+2.5V出力を供給します。±0.6%の初期精度および50ppm/℃の温度係数性能を備えています。改良されたバンドギャップ設計の採用によって、入力電圧範囲+4.5~+33Vの単電源動作、1mAの消費電流、優れた温度安定性を実現しています。

REF03は低価格が重要とされるアプリケーションでの使用を目的としており、8ピンのプラスチック・ミニDIPおよび8ピンの表面実装パッケージで提供しています。-40~+85℃の拡張工業用温度範囲(1)で動作を仕様規定しています。

特長 

  • 2.5V電圧出力、±0.6%(max)
  • 広い入力電圧範囲:4.5V~33V
  • 消費電流:1.4mA(max)
  • 出力電圧温度係数:50ppm/℃(max)
  • ライン・レギュレーション:50ppm/V(max)
  • ロード・レギュレーション:100ppm/mA(max)
  • 拡張工業用温度範囲:-40℃~+85℃
  • 低価格

ブロック図

REF03 ピン配置
REF03 ピン配置

仕様

Vout 2.5
Initial Accuracy (%) 0.2
Ref Out TC (ppm/C) 10ppm/C
Supply Voltage Range (V) +4.5 to +33
Supply Current (max) 1.4mA
Ref Output Current (mA) 20mA
0.1-10 Hz Noise (µV p-p) 6µV p-p
Temp Range(s) -40 to +85
Package DIP,SOIC
Reference Type Series

その他の製品を探す

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series MSOP $1.11 Low Power, Precision Reference and Op Amp