REF01:  +10V電圧リファレンス、高精度

REF01高精度電圧リファレンスは、安定した+10V出力を提供します。この出力は、温度の安定性を最大限維持したまま±3%の範囲で調整できます。バンドギャップ設計の改善により、入力電圧範囲12~40Vでの単電源動作、1mAの低電流ドレイン、優れた温度安定性を達成します。安定した電圧リファレンスが必要な場合には、低価格、ローノイズ、低消費電力を実現したREF01が理想的です。アプリケーションには、D/ ...続きを見る

REF01:  +10V電圧リファレンス、高精度

製品概要

REF01高精度電圧リファレンスは、安定した+10V出力を提供します。この出力は、温度の安定性を最大限維持したまま±3%の範囲で調整できます。バンドギャップ設計の改善により、入力電圧範囲12~40Vでの単電源動作、1mAの低電流ドレイン、優れた温度安定性を達成します。安定した電圧リファレンスが必要な場合には、低価格、ローノイズ、低消費電力を実現したREF01が理想的です。アプリケーションには、D/Aコンバータ、A/Dコンバータ、携帯型計測器、デジタル・ボルトメータなどがあります。MIL-STD-883に準拠した完全軍用温度範囲対応デバイスを提供しています。保証された長期ドリフトについては、REF10のデータシートを参照してください。

特長 

  • 10V出力、±0.3%(最大)
  • 校正範囲:±3%(最小)
  • 優れた温度安定性:8.5ppm/℃(最大)
  • 低ノイズ:30μVp-p(最大)
  • 低供給電流:1.4mA(最大)
  • 広い入力レンジ:12V~40V
  • 高い負荷駆動能力:10mA
  • 外部部品不要
  • 短絡保護回路

ブロック図

REF01 ピン配置
REF01 ピン配置

仕様

Vout 10
Initial Accuracy (%) 0.3
Ref Out TC (ppm/C) 3ppm/C
Supply Voltage Range (V) +12 to +40
Supply Current (max) 1.4mA
Ref Output Current (mA) 10mA
0.1-10 Hz Noise (µV p-p) 30µV p-p
Temp Range(s) -40 to +85,-55 to +125
Package DIP,SOIC,TO-99
Reference Type Series

その他の製品を探す

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
ADR827