ADR5041:  シャント型電圧リファレンス、高精度、マイクロパワー(2.5 Vout

ADR5041高精度マイクロパワー、シャント・モード電圧リファレンスは、スペースに制約があるアプリケーション向けに、超小型のSC70およびSOT-23パッケージに内蔵されています。このデバイスは低い温度ドリフトと0.1%以下の初期精度を特長とし、-40~+125℃の拡張工業用温度範囲で仕様を規定しています。最小動作電流は、60μA~15mAの範囲です。ADR5041の出力電圧は2.5Vであり ...続きを見る

ADR5041:  シャント型電圧リファレンス、高精度、マイクロパワー(2.5 Vout

製品概要

ADR5041高精度マイクロパワー、シャント・モード電圧リファレンスは、スペースに制約があるアプリケーション向けに、超小型のSC70およびSOT-23パッケージに内蔵されています。このデバイスは低い温度ドリフトと0.1%以下の初期精度を特長とし、-40~+125℃の拡張工業用温度範囲で仕様を規定しています。最小動作電流は、60μA~15mAの範囲です。ADR5041の出力電圧は2.5Vであり、業界標準のLM4040の置換品として利用できます。

特長

  • 超小型のSC70およびSOT-23パッケージ
  • 低い温度係数:75ppm/℃
  • LM4040/4050とピン互換(SOT-23のみ)
  • 初期精度:±0.1%
  • 外部コンデンサが不要
  • 広い動作電流範囲:60μA~15mA
  • 拡張工業用温度範囲:-40~+125℃

ブロック図

ADR5041ピン配置
ADR5041ピン配置

仕様

Vout 2.5
Initial Accuracy (%) 0.1
Ref Out TC (ppm/C) 10ppm/C
Supply Voltage Range (V) n/a, shunt ref
Supply Current (max) n/a
Ref Output Current (mA) n/a
Temp Range(s) -40 to +125
Package SC70,SOT23
Reference Type Shunt

その他の製品を探す

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series MSOP $1.11 Low Power, Precision Reference and Op Amp
ADR1500 1.2875