ADR392:  電圧リファレンス、4.096V、高精度、低ノイズ、マクロパワー、シャットダウン機能付

ADR392は4.096Vの高精度バンドギャップ電圧リファレンスで、小型パッケージSOT-23-5、低消費電流と低ノイズを特徴としています。ADIの特許である温度ドリフトの曲率補正技術を使って、ADR392は温度ドリフト性能9ppm/℃の低さを実現しています。

ADR392のマイクロパワーと低ドロップアウト電圧によって、わずか300mV以上の供給電圧から、安定な電圧を出力することができます ...続きを見る

ADR392:  電圧リファレンス、4.096V、高精度、低ノイズ、マクロパワー、シャットダウン機能付

製品概要

ADR392は4.096Vの高精度バンドギャップ電圧リファレンスで、小型パッケージSOT-23-5、低消費電流と低ノイズを特徴としています。ADIの特許である温度ドリフトの曲率補正技術を使って、ADR392は温度ドリフト性能9ppm/℃の低さを実現しています。

ADR392のマイクロパワーと低ドロップアウト電圧によって、わずか300mV以上の供給電圧から、安定な電圧を出力することができます。このような斬新な設計技術は外部のコンデンサを不必要として、PCBのスペースと全体のコストを低減することができます。さらに、この低消費と小型パッケージという特長の組み合わせによって、ADR392はバッテリ駆動のアプリケーションに理想的といえます。

特長 

  • 低出力ノイズ:7µVpp(0.1Hz~10Hz)
  • 優れた温度係数:
    Aグレード:25ppm/°C
    Bグレード:9ppm/°C
  • 外部コンデンサ不要
  • 低ドロップアウト:300mV

  • 供給電流:
    シャットダウン時:3µA(Max)
    通常動作時:120µA(Max)
  • 出力電流容量:5mA
  • 小型/薄型SOT-23-5パッケージ
  • 動作温度範囲:-40°Cto+125°C

ブロック図

ADR392 機能ブロック図
ADR392 機能ブロック図

仕様

Vout 4.096
Initial Accuracy (%) 0.12
Ref Out TC (ppm/C) 9ppm/C
Supply Voltage Range (V) +4.3 to +15
Supply Current (max) 120µA
Ref Output Current (mA) 5mA
0.1-10 Hz Noise (µV p-p) 7µV p-p
Temp Range(s) -40 to +125
Package TSOT
Reference Type Series-Low Dropout

その他の製品を探す

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series