ADR364:  電圧リファレンス、4.096VOUT、低ノイズ、高シンク/ソース能力、低消費電力

ADR360/ADR361/ADR363/ADR364/ADR365/ADR366は高精度の2.048V、2.5V、3.0V、4.096V、5V、3.3Vバンド・ギャップ電圧リファレンスであり、小さなフットプリントで低消費電力、高精度を実現します。ADR36xリファレンスは、アナログ・デバイセズの特許取得済み温度ドリフト曲率補正技術によりTSOTパッケージで9ppm/℃の低温度ドリフトを実現します ...続きを見る

ADR364:  電圧リファレンス、4.096VOUT、低ノイズ、高シンク/ソース能力、低消費電力

製品概要

ADR360/ADR361/ADR363/ADR364/ADR365/ADR366は高精度の2.048V、2.5V、3.0V、4.096V、5V、3.3Vバンド・ギャップ電圧リファレンスであり、小さなフットプリントで低消費電力、高精度を実現します。ADR36xリファレンスは、アナログ・デバイセズの特許取得済み温度ドリフト曲率補正技術によりTSOTパッケージで9ppm/℃の低温度ドリフトを実現します。

マイクロパワー低ドロップアウト電圧リファレンスのADR36xファミリーは、出力より300mV高い最小電源から安定した出力電圧を提供します。これらの先進的な設計により、外付けコンデンサが不要になり、ボードのスペースやシステム価格を更に低減できます。低消費電力動作、小型化、ならびに優れた使い勝手を提供する高精度電圧リファレンスADR36xは、バッテリ駆動のアプリケーションに最適です。

アプリケーション

  • バッテリ駆動の計測器
  • 携帯用医療機器
  • データ・アクイジション・システム
  • 工業用プロセス制御
  • 自動車
  • 特長 

    • コンパクトなTSOT-23-5パッケージ
    • 小さな温度係数
      Bグレード:9ppm/℃
      Aグレード:25ppm/℃
    • 初期精度
      Bグレード:±3mV(max)
      Aグレード:±6mV(max)
    • 超低出力ノイズ:6.8μV p-p(0.1~10Hz)
    • 低ドロップアウト:300mV
    • 低電源電流:190μA(max)
    • 外付けコンデンサは不要
    • 出力電流:+5mA/-1mA
    • 広い温度範囲:-40~+125℃

    ブロック図

    ADR364 ピン配置
    ADR364 ピン配置

    仕様

    Vout 4.096
    Initial Accuracy (%) 0.1
    Ref Out TC (ppm/C) 9ppm/C
    Supply Voltage Range (V) +4.4 to +15
    Supply Current (max) 190µA
    Ref Output Current (mA) 5mA
    0.1-10 Hz Noise (µV p-p) 11µV p-p
    Temp Range(s) -40 to +125
    Package TSOT
    Reference Type Series-Low Dropout

    その他の製品を探す

    Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
    ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
    AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
    ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
    AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
    ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
    ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
    AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
    ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
    ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
    ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series MSOP $1.11 Low Power, Precision Reference and Op Amp